Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 70
Schneider Electric ISM15001 Image
Discontinued

ISM15001

Schneider Electric ISM15001 Image
Discontinued
ISM15001

OptiLine 70 - adaptor - 3 modules - white

Show more characteristics
ISM15001 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 70
    cabling installation system
    Pole
    Trunking
    product type
    Adaptor
    trunking material
    Plastic
    Aluminium
    type of pole
    One-sided
    Two-sided
    trunking dimension
    155 x 55 mm
    185 x 55 mm
    80 x 55 mm
    120 x 55 mm
    95 x 55 mm
    pole/post surface finish
    Anodized
    pole fixing mode
    Free-standing
    Tension-mounted
    Complementary
    number of modules
    3 modules
    colour
    White (RAL 9010)
    fixing mode
    Snap-fitted
    product material
    PC/ABS
    quantity package 1 / unit
    Set of 1
    length
    185 mm
    height
    73 mm
    width
    94 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    operating temperature
    -25…60 °C
    IP degree of protection
    IP40
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM15001 : ISM15001_ROHS_DECLARATION
    Description
    ISM15001_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    ISM15001_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /