Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 70
Schneider Electric ISM15011 Image
To be discontinued

ISM15011

Green premium brand logo
Schneider Electric ISM15011 Image
To be discontinued
ISM15011
Green premium brand logo

OptiLine 70 - installation box - 2 modules

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 70
    cabling installation system
    Post
    Service box
    Pole
    Trunking
    product type
    Installation box
    trunking material
    Plastic
    Aluminium
    type of pole
    One installation box
    One-sided
    Two-sided
    Two installation boxes
    type of post
    One-sided
    Two-sided
    type of service box
    Service box kit
    trunking dimension
    185 x 55 mm
    95 x 55 mm
    155 x 55 mm
    80 x 55 mm
    120 x 55 mm
    configuration
    Empty
    suitable for
    Altira wiring device
    Unica wiring device
    pole/post surface finish
    Anodized
    pole fixing mode
    Free-standing
    Tension-mounted
    Complementary
    number of modules
    2 modules
    colour
    White (RAL 9010)
    fixing mode
    Snap-fitted
    product material
    PC/ABS
    quantity package 1 / unit
    Set of 1
    length
    140 mm
    height
    71 mm
    width
    42 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    operating temperature
    -25…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.8 MB
    Date 12/20/10
    Description
    Technical leaflet
    Technical leaflet OptiLine 70 Poles (Version 3)
    Description
    Technical leaflet
    Size pdf
    Size 885 KB
    Date 10/13/09
    Description
    Technical leaflet
    Technical leaflet OptiLine 70 Posts (Version 2)
    Description
    Technical leaflet
    Size pdf
    Size 497.6 KB
    Date 10/13/09
    Description
    Technical leaflet
    Size pdf
    Size 55 KB
    Date 10/10/06
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 609 KB
    Date 9/2/07
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 - installation box - 2 modules
    Description
    OptiLine 70 - installation box - 2 modules
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    OptiLine 70 - installation box - 2 modules
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    Size pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    Size pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 - installation box - 2 modules
    Description
    OptiLine 70 - installation box - 2 modules
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    OptiLine 70 - installation box - 2 modules
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 - installation box - 2 modules
    Description
    OptiLine 70 - installation box - 2 modules
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    OptiLine 70 - installation box - 2 modules
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /