Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric ISM18145 Image
Discontinued

ISM18145

Schneider Electric ISM18145 Image
Discontinued
ISM18145

Thorsman - TML-E - external corner - beige

Show more characteristics
ISM18145 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product name
    Thorsman TML-E
    product or component type
    External corner
    colour tint
    Beige (RAL 1015)
    quantity per set
    Set of 1
    Complementary
    trunking material
    Plastic
    trunking dimension
    81 x 53 mm
    material
    ABS (acrylonitrile butadiene-styrene) untreated
    length
    53 mm
    height
    81 mm
    width
    53 mm
    Environment
    environmental health and issues
    Lead free
    Cadmium free
    standards
    EN 50085-1:1997/A1
    EN 50085-1:1998
    ambient air temperature for operation
    -20…60 °C
    IP degree of protection
    IP40
    Packing Units
    Package 1 Weight
    28.000 g
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.