Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 45
Schneider Electric ISM20201 Image
Discontinued

ISM20201

Schneider Electric ISM20201 Image
Discontinued
ISM20201

OptiLine 45 - post - one-sided - white - 700 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ISM20201 is replaced by:
Product
Qty
ISM20201P
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2014
1
  • Main
    range of product
    OptiLine 45
    cabling installation system
    Post
    product type
    Post
    type of post
    One-sided
    pole/post surface finish
    Powder coated
    Complementary
    colour
    White (RAL 9010)
    fixing mode
    Screw-fixed
    front opening size
    45 mm
    material
    Aluminium powder coated
    quantity package 1 / unit
    Set of 1
    height
    700 mm
    width
    68 mm
    market segment
    Residential
    Small commercial
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN-AW-6063
    NF C 68-102
    operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 326.6 KB
    Date 5/21/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 32.4 KB
    Date 4/24/06
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    prp.document.label.format pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    prp.document.label.format pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /