Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 45
Schneider Electric ISM20207 Image

ISM20207

Green premium brand logo
Schneider Electric ISM20207 Image
ISM20207
Green premium brand logo

OptiLine 45 - post - two-sided - natural - 700 mm

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 45
    cabling installation system
    Post
    product type
    Post
    type of post
    Two-sided
    Complementary
    pole/post surface finish
    Anodized
    colour
    Natural
    fixing mode
    Screw-fixed
    front opening size
    45 mm
    material
    Aluminium anodized
    quantity package 1 / unit
    Set of 1
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN-AW-6063
    NF C 68-102
    length
    90 mm
    height
    700 mm
    width
    116 mm
    market segment
    Residential
    Small commercial
    Environment
    operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 326.6 KB
    Date 5/21/14
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    prp.document.label.format pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20207 : OptiLine 45 - post - two-sided - natural - 700 mm
    Description
    OptiLine 45 - post - two-sided - natural - 700 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    OptiLine 45 - post - two-sided - natural - 700 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20207 : OptiLine 45 - post - two-sided - natural - 700 mm
    Description
    OptiLine 45 - post - two-sided - natural - 700 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    OptiLine 45 - post - two-sided - natural - 700 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    prp.document.label.format pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20207 : OptiLine 45 - post - two-sided - natural - 700 mm
    Description
    OptiLine 45 - post - two-sided - natural - 700 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    OptiLine 45 - post - two-sided - natural - 700 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /