Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM20216 Image
Discontinued

ISM20216

Green premium brand logo
Schneider Electric ISM20216 Image
Discontinued
ISM20216
Green premium brand logo

OptiLine 45 - post - one-sided - white - 430 mm

Show more characteristics
Commercial status
End-of-service on 06 February 2018
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ISM20216 is replaced by:
Product
Qty
ISM20216P
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Substitution date: 01 July 2014
1
  • Main
    range of product
    OptiLine 45
    cabling installation system
    Post
    product type
    Post
    type of post
    One-sided
    Complementary
    pole/post surface finish
    Powder coated
    colour
    White (RAL 9010)
    fixing mode
    Screw-fixed
    front opening size
    45 mm
    material
    Aluminium powder coated
    quantity package 1 / unit
    Set of 1
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN-AW-6063
    NF C 68-102
    length
    89 mm
    height
    430 mm
    width
    68 mm
    Environment
    operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 326.6 KB
    Date 5/21/14
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Size pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    Size pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /