Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric ISM20301 Image
Discontinued

ISM20301

Green premium brand logo
Schneider Electric ISM20301 Image
Discontinued
ISM20301
Green premium brand logo

OptiLine 45 - service box - empty

Show more characteristics
ISM20301  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 45
    cabling installation system
    Service box
    product type
    Service box
    type of service box
    Basic
    configuration
    Empty
    outlet range
    Altira
    Complementary
    colour
    Natural
    number of modules
    5 modules
    material
    Aluminium anodized
    quantity package 1 / unit
    1 piece
    length
    234 mm
    height
    68 mm
    width
    47 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN-AW-6063
    IEC 1084-1
    IEC 1084-2-4
    SS 424 10 32
    operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 185.2 KB
    Date 2/20/07
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /