Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric ISM20420 Image

ISM20420

Schneider Electric ISM20420 Image
ISM20420

OptiLine 45 - service box - basic box - 3-modules - empty

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 45
    cabling installation system
    Service box
    product type
    Service box
    type of service box
    Basic
    configuration
    Empty
    Complementary
    colour
    Natural
    number of modules
    3 modules
    material
    Aluminium anodized
    quantity package 1 / unit
    1 piece
    length
    195 mm
    height
    60 mm
    width
    60 mm
    Environment
    operating temperature
    -5…60 °C
    IP degree of protection
    IP30
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    231 g
    Package 1 Height
    6.2 cm
    Package 1 width
    6.2 cm
    Package 1 Length
    20 cm
    Unit Type of Package 2
    S04
    Number of Units in Package 2
    50
    Package 2 Weight
    12.051 kg
    Package 2 Height
    30 cm
    Package 2 width
    40 cm
    Package 2 Length
    60 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20420 : OptiLine 45 - service box - basic box - 3-modules - empty
    Description
    OptiLine 45 - service box - basic box - 3-modules - empty
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    OptiLine 45 - service box - basic box - 3-modules - empty
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20420 : OptiLine 45 - service box - basic box - 3-modules - empty
    Description
    OptiLine 45 - service box - basic box - 3-modules - empty
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    OptiLine 45 - service box - basic box - 3-modules - empty
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    Product Environmental Profile
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.