Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric ISM20450 Image

ISM20450

Schneider Electric ISM20450 Image
ISM20450

OptiLine 45 - Connection block - 30x75x40

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 45
    product type
    Terminal block
    quantity package 1 / unit
    1 piece
    Complementary
    device composition
    Front cover
    Screw
    Strain relief
    product material
    PC (polycarbonate)
    Aluminium
    height
    30 mm
    width
    75 mm
    depth
    40 mm
    Environment
    operating temperature
    -5…60 °C
    IP degree of protection
    IP30
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    42 g
    Package 1 Height
    2.5 cm
    Package 1 width
    14 cm
    Package 1 Length
    18 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    100
    Package 2 Weight
    4.687 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/19/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20450 : ISM20450_ROHS_CHINA_DECLARATION
    Description
    ISM20450_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    ISM20450_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20450 : ISM20450_ROHS_DECLARATION
    Description
    ISM20450_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    ISM20450_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Multifix eco Flush mounted boxes (Version 2.0)
    Description
    Multifix eco Flush mounted boxes
    prp.document.label.format pdf
    Size 291.4 KB
    Date 12/19/17
    Description
    Multifix eco Flush mounted boxes
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    prp.document.label.format pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.