Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 70
Schneider Electric ISM20505 Image

ISM20505

Schneider Electric ISM20505 Image
ISM20505

OptiLine 70 - pole - tension-mounted - two-sided - natural - 3170-3570 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    OptiLine
    product name
    OptiLine 70
    cabling installation system
    Pole
    Product type
    Pole
    type of pole
    Two-sided
    pole/post surface finish
    Anodized
    pole fixing mode
    Tension-mounted
    Complementary
    Additional information
    Adjustability of ceiling fixing 400 mm
    Colour
    Natural
    front opening size
    70 mm
    material
    Aluminium anodized
    Quantity package 1 / unit
    Set of 1
    height
    3170…3570 mm
    depth
    118 mm
    width
    120 mm
    market segment
    Residential
    Small commercial
    Environment
    standards
    73/23/EEC
    93/68/EEC
    IEC 1084-2-4
    SS 424 10 32
    EN-AW-6063
    Operating temperature
    -25…60 °C
    IP degree of protection
    IP40
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    10 kg
    Package 1 Height
    11.8 cm
    Package 1 width
    12 cm
    Package 1 Length
    310 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 Service Pole (Version 1.0)
    Description
    Intertek Semko AB
    prp.document.label.format pdf
    Size 857.4 KB
    Date 12/2/07
    Description
    Intertek Semko AB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20505 : ISM20505_ROHS_DECLARATION
    Description
    ISM20505_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    ISM20505_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    prp.document.label.format pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 230.1 KB
    Date 9/6/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.