Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric ISM50820 Image

ISM50820

Schneider Electric ISM50820 Image
ISM50820

OptiLine 50 - lid infill stainless steel for 15 module plastic box

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    OptiLine
    cabling installation system
    Floor outlet box
    product type
    Lid infill
    floor box shape
    Rectangular
    quantity package 1 / unit
    1 piece
    Complementary
    suitable for
    For 15 module plastic box
    fixing mode
    Self-adhesive tape
    product material
    Rubber
    Stainless steel
    length
    6 mm
    height
    162 mm
    width
    316 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    926 g
    Package 1 Height
    0.6 cm
    Package 1 width
    16.3 cm
    Package 1 Length
    31.6 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Inst. manual Floor outlet box (Version 1)
    Description
    Installation manual
    prp.document.label.format pdf
    Size 230.1 KB
    Date 10/29/18
    Description
    Installation manual
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 126.8 KB
    Date 2/16/11
    prp.document.label.format pdf
    Size 76.8 KB
    Date 2/16/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM50820 : ISM50820_ROHS_DECLARATION
    Description
    ISM50820_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    ISM50820_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    OptiLine 50 Floor box, metal (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 1.2 MB
    Date 10/12/09
    Description
    PEP OptiLine 50
    OptiLine 50 Floor box, plastic (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 413.1 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.