Welcome to the Schneider Electric corporate Website

Select your location

View all Vivace
Schneider Electric KB113LS Image

KB113LS

Green premium brand logo
Schneider Electric KB113LS Image
KB113LS
Green premium brand logo

13A 250V 1 Gang 3-Pin Large Dolly Switched Universal Socket

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Vivace
    product or component type
    Socket-outlet with switch
    device short name
    KB113
    device presentation
    Complete mechanism
    Complementary
    pilot light
    Red neon indicator
    outlet poles configuration
    2P + E
    number of gangs
    1 gang
    Colour tint
    White
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    Polycarbonate: base
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    35 mm
    rated current
    13 A at 250 V AC, no inductive load
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    Pillar terminal
    terminal identifier
    L
    N
    Earth
    tightening torque
    0.4 N.m
    clamping connection capacity
    3 x 2.5 mm²
    2 x 4 mm²
    width
    86 mm
    height
    86 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KB113LS : 13A 250V 1 Gang 3-Pin Large Dolly Switched Universal Socket
    Description
    13A 250V 1 Gang 3-Pin Large Dolly Switched Universal Socket
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    13A 250V 1 Gang 3-Pin Large Dolly Switched Universal Socket
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KB113LS : 13A 250V 1 Gang 3-Pin Large Dolly Switched Universal Socket
    Description
    13A 250V 1 Gang 3-Pin Large Dolly Switched Universal Socket
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    13A 250V 1 Gang 3-Pin Large Dolly Switched Universal Socket
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KB113LS : 13A 250V 1 Gang 3-Pin Large Dolly Switched Universal Socket
    Description
    13A 250V 1 Gang 3-Pin Large Dolly Switched Universal Socket
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    13A 250V 1 Gang 3-Pin Large Dolly Switched Universal Socket
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /