Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Vivace
Schneider Electric KB9102_WE_G8 Image
Discontinued

KB9102_WE_G8

Schneider Electric KB9102_WE_G8 Image
Discontinued
KB9102_WE_G8

2 Module Surround and Gridplate

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Vivace
    device short name
    KB91
    product or component type
    Surround and grid plate
    Complementary
    Module size
    2 modules
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    width
    86 mm
    height
    86 mm
    Environment
    ambient air temperature for operation
    0…45 °C
    ambient air temperature for storage
    -5…60 °C
    relative humidity
    0…95 %
    operating altitude
    2000 m
    environmental characteristic
    RoHS compliant
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /