Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Vivace
Schneider Electric KBT426_16S Image
Discontinued

KBT426_16S

Schneider Electric KBT426_16S Image
Discontinued
KBT426_16S

16A 250V Twin Gang Schuko-Socket with Shutter

Show more characteristics
KBT426_16S has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Socket-outlet
    device short name
    KB426
    device presentation
    Complete mechanism
    outlet standard
    Schuko
    Colour tint
    White
    Complementary
    outlet poles configuration
    2 x 2P + E with shutters
    number of gangs
    2 gangs
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    Nylon: base
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    35 mm
    rated current
    16 A at 250 V AC, resistive
    16 A at 250 V AC, inductive
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    Pillar terminal
    terminal identifier
    E
    N
    L
    tightening torque
    0.4 N.m
    clamping connection capacity
    2.5 mm²
    width
    146 mm
    height
    86 mm
    Environment
    standards
    BS 1363-2
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.