Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Vivace
Schneider Electric KB_41 Image

KB_41

Schneider Electric KB_41 Image
KB_41

Quadruple Gang Surround

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Cover frame
    device short name
    KB_41
    provided equipment
    6 pieces of mechanical links
    Complementary
    number of gangs
    4 gangs
    Colour tint
    White
    material
    Polycarbonate
    projecting depth
    8 mm
    device mounting
    Flush
    width
    344 mm
    height
    86 mm
    Environment
    standards
    BS 5733
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use