Welcome to the Schneider Electric corporate Website

Select your location

View all   Canalis KT
Schneider Electric KH040ZA07G Image

KH040ZA07G

Schneider Electric KH040ZA07G Image
KH040ZA07G

Connecting box with 1 cable clamp for 30 to 70 mm cable - RAL 7035

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Canalis
    product name
    KH
    product or component type
    Cable box
    accessory / separate part category
    Cable management accessory
    Complementary
    cable entry
    Aluminium cable clamp (x1) for 30…70 mm cable
    provided equipment
    1 cable box
    1 cable clamp
    colour
    Grey (RAL 7035)
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English5
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 3/1/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KH040ZA07G : KH040ZA07G_ROHS_CHINA_DECLARATION
    Description
    KH040ZA07G_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    KH040ZA07G_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Canalis KTA 800 to 5000A (Version 3.0)
    Description
    Canalis KTA 800 to 5000A
    prp.document.label.format pdf
    Size 328.6 KB
    Date 3/31/20
    Description
    Canalis KTA 800 to 5000A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KH040ZA07G : KH040ZA07G_ROHS_DECLARATION
    Description
    KH040ZA07G_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    KH040ZA07G_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KH040ZA07G : KH040ZA07G_REACH_DECLARATION
    Description
    KH040ZA07G_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    KH040ZA07G_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /