Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KS
Schneider Electric KSB1000ZB2 Image

KSB1000ZB2

Green premium brand logo
Schneider Electric KSB1000ZB2 Image
KSB1000ZB2
Green premium brand logo

SPRINKLER KIT JOINT PACK KS T3

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Canalis
    product name
    KS
    product or component type
    Sprinkler proofing device
    product compatibility
    KS
    [Ie] rated operational current
    1000 A
    500 A
    800 A
    630 A
    offer type
    Spare part
    colour
    White (RAL 9001)
    Complementary
    device application
    Medium power distribution
    [Ue] rated operational voltage
    230...690 V
    control type
    Without
    number of circuits
    1
    width
    324 mm
    depth
    132 mm
    height
    200 mm
    net weight
    1 kg
    Environment
    IK degree of protection
    IK08 conforming to IEC 62262
    IP degree of protection
    IP55 conforming to IEC 60529
    standards
    IEC 60439-2
    IEC 61439-6
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    2.6 kg
    Package 1 Height
    11.5 cm
    Package 1 width
    23.2 cm
    Package 1 Length
    33 cm
    Unit Type of Package 2
    PAL
    Number of Units in Package 2
    3
    Package 2 Weight
    81.2 kg
    Package 2 Height
    62 cm
    Package 2 width
    85 cm
    Package 2 Length
    92 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • French3
    • Russian2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis KS 100 to 1000 A (Version 4.1)
    Description
    Canalis KSA 100 to 1000 A
    prp.document.label.format pdf
    Size 68.3 MB
    Date 1/17/19
    Description
    Canalis KSA 100 to 1000 A
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 60.9 MB
    Date 8/2/16
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 63.2 MB
    Date 10/25/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 216.3 KB
    Date 4/22/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KSB1000ZB2 : KSB1000ZB2_ROHS_CHINA_DECLARATION
    Description
    KSB1000ZB2_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    KSB1000ZB2_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 270 KB
    Date 4/24/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KSB1000ZB2 : KSB1000ZB2_ROHS_DECLARATION
    Description
    KSB1000ZB2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    KSB1000ZB2_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Canalis KSA 100 A to 1000A (Version 3.0)
    Description
    Canalis KSA 100 A to 1000A
    prp.document.label.format pdf
    Size 312.6 KB
    Date 7/3/20
    Description
    Canalis KSA 100 A to 1000A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KSB1000ZB2 : KSB1000ZB2_REACH_DECLARATION
    Description
    KSB1000ZB2_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    KSB1000ZB2_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings