Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KT
Schneider Electric KTA0800ET32C Image

KTA0800ET32C

Green premium brand logo
Schneider Electric KTA0800ET32C Image
KTA0800ET32C
Green premium brand logo

KT 3X800AL FEEDER LENGTH

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Busbar trunking
    busbar description
    Transport length
    device short name
    KTA
    device application
    Feeder length
    material
    Aluminium
    [Ie] rated operational current
    800 A at 35 °C
    polarity
    3L + PE
    number of tap-off outlets
    0
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    length
    2001…2500 mm
    provided equipment
    Jointing unit
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    31 kA
    [Ipk] rated peak withstand current
    64 kA
    radiated magnetic field
    0.4 µT
    thermal stress limit
    961 A².s
    THDI
    0…15 % 800 A
    15…33 % 1000 A
    33…100 % 1250 A
    maximum voltage drop
    <0.0083 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.0081 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.0076 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.0069 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By hook
    mounting support
    Pendant
    Cantilever arm
    installation direction
    Vertical
    Horizontal
    neutral position
    Right
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Made to measure
    width
    140 mm
    height
    74 mm
    colour
    White (RAL 9001)
    linear load
    12 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (97 % of In)
    40…45 °C (93 % of In)
    45…50 °C (90 % of In)
    50…55 °C (86 % of In)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • Chinese7
    • French8
    • German7
    • Italian7
    • Portuguese7
    • Russian7
    • Spanish7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTA 800 to 5000 A (Version 5.0)
    Description
    Catalogue Canalis KTA 800 to 5000 A
    Size pdf
    Size 46.8 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTA 800 to 5000 A
    Catalogue Canalis KTA 800 - 5000 A (Version 5.0)
    Description
    Canalis KTA 800 - 5000 A
    Size pdf
    Size 48.2 MB
    Date 11/7/19
    Description
    Canalis KTA 800 - 5000 A
    CAD
    Format
    Size
    Date
    Add to My Documents
    KT 3X1000CO FEEDER LENGTH (Version 1.0)
    Files in document
    stp
    431.5 KB
    pdf
    112.6 KB
    Size zip
    Size 544.1 KB
    Date 1/7/14
    Files in document
    stp
    431.5 KB
    pdf
    112.6 KB
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Size zip
    Size 290.7 MB
    Date 6/9/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 237.2 KB
    Date 4/17/17
    Size pdf
    Size 516.7 KB
    Date 5/25/05
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 23.4 MB
    Date 3/11/19
    Size pdf
    Size 11.8 MB
    Date 5/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KT 3X800AL FEEDER LENGTH
    Description
    KT 3X800AL FEEDER LENGTH
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    KT 3X800AL FEEDER LENGTH
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 244.6 KB
    Date 4/17/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KT 3X800AL FEEDER LENGTH
    Description
    KT 3X800AL FEEDER LENGTH
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    KT 3X800AL FEEDER LENGTH
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KT 3X800AL FEEDER LENGTH
    Description
    KT 3X800AL FEEDER LENGTH
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    KT 3X800AL FEEDER LENGTH
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /