Welcome to the Schneider Electric corporate Website

Select your location

View all   Canalis KT
Schneider Electric KTA4000ZC72 Image

KTA4000ZC72

Schneider Electric KTA4000ZC72 Image
KTA4000ZC72

KT 5X4000AL EDGEWISE ZED N2

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Zed elbow
    busbar description
    Standard
    device short name
    KTA
    device application
    Change direction
    material
    Aluminium
    [Ie] rated operational current
    4000 A at 35 °C
    polarity
    3L + N + PER
    direction change type
    direction 2: edgewise to horizontal
    direction 1: edgewise to downward
    operating angle
    90 °
    earth conductor
    Reinforced
    short-circuit level
    Reinforced version
    provided equipment
    Jointing unit
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    120 kA
    [Ipk] rated peak withstand current
    264 kA
    radiated magnetic field
    3 µT
    thermal stress limit
    14400 A².s
    THDI
    0…15 % 4000 A
    maximum voltage drop
    <0.0015 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.0016 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.0015 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.0015 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    neutral position
    Right
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Made to measure
    width
    140 mm
    height
    direction 2: 90…879 mm
    colour
    White (RAL 9001)
    length
    direction 3: 440 mm
    direction 1: 440 mm
    linear load
    56 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (97 % of In)
    40…45 °C (93 % of In)
    45…50 °C (90 % of In)
    50…55 °C (86 % of In)
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages16
    • English15
    • Chinese7
    • French9
    • German7
    • Italian7
    • Portuguese7
    • Russian7
    • Spanish7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTA 800 to 5000 A (Version 5.0)
    Description
    Catalogue Canalis KTA 800 to 5000 A
    prp.document.label.format pdf
    Size 46.8 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTA 800 to 5000 A
    prp.document.label.format pdf
    Size 48.2 MB
    Date 11/7/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/1/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    KT 5X4000AL EDGEWISE ZED N2 (Version 1.0)
    Files in document
    stp
    616.4 KB
    pdf
    249.1 KB
    prp.document.label.format zip
    Size 865.5 KB
    Date 1/7/14
    Files in document
    stp
    616.4 KB
    pdf
    249.1 KB
    prp.document.label.format zip
    Size 1.4 GB
    Date 1/21/20
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    prp.document.label.format zip
    Size 290.7 MB
    Date 6/9/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 237.2 KB
    Date 4/17/17
    prp.document.label.format pdf
    Size 516.7 KB
    Date 5/25/05
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 23.4 MB
    Date 3/11/19
    prp.document.label.format pdf
    Size 11.8 MB
    Date 5/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KTA4000ZC72 : KTA4000ZC72_ROHS_CHINA_DECLARATION
    Description
    KTA4000ZC72_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    KTA4000ZC72_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 128.7 KB
    Date 8/1/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Canalis KTA 800 to 5000A (Version 3.0)
    Description
    Canalis KTA 800 to 5000A
    prp.document.label.format pdf
    Size 328.6 KB
    Date 3/31/20
    Description
    Canalis KTA 800 to 5000A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KTA4000ZC72 : KTA4000ZC72_ROHS_DECLARATION
    Description
    KTA4000ZC72_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    KTA4000ZC72_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KTA4000ZC72 : KTA4000ZC72_REACH_DECLARATION
    Description
    KTA4000ZC72_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    KTA4000ZC72_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.