Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony K
Schneider Electric KZ73 Image
To be discontinued

KZ73

Schneider Electric KZ73 Image
To be discontinued
KZ73

IP 65 seal for 45 x 45 mm front plate and multi-fixing cam switch - set of 5

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony Series K1/K2
    accessory / separate part designation
    Rubber seal for IP65 degree of protection
    accessory / separate part type
    Seal
    accessory / separate part category
    Protection accessories
    product compatibility
    K2
    K1
    accessory / separate part destination
    Multi-fixing operating head with 45 x 45 mm front plate
    material
    Rubber
    sale per indivisible quantity
    5
    Complementary
    net weight
    0.004 kg
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.6 MB
    Date 3/12/15
    prp.document.label.format pdf
    Size 8.8 MB
    Date 3/12/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KZ73 : IP 65 seal for 45 x 45 mm front plate and multi-fixing cam switch - set of 5
    Description
    IP 65 seal for 45 x 45 mm front plate and multi-fixing cam switch - set of 5
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    IP 65 seal for 45 x 45 mm front plate and multi-fixing cam switch - set of 5
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KZ73 : IP 65 seal for 45 x 45 mm front plate and multi-fixing cam switch - set of 5
    Description
    IP 65 seal for 45 x 45 mm front plate and multi-fixing cam switch - set of 5
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    IP 65 seal for 45 x 45 mm front plate and multi-fixing cam switch - set of 5
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KZ73 : IP 65 seal for 45 x 45 mm front plate and multi-fixing cam switch - set of 5
    Description
    IP 65 seal for 45 x 45 mm front plate and multi-fixing cam switch - set of 5
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    IP 65 seal for 45 x 45 mm front plate and multi-fixing cam switch - set of 5
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /