Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys D
Schneider Electric LAD6K10C Image

LAD6K10C

Green premium brand logo
Schneider Electric LAD6K10C Image
LAD6K10C
Green premium brand logo

auxiliary latch block TeSys - 32...36 V DC/AC 50...60 Hz

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Mechanical latch block
    product compatibility
    LC1D09...D38
    LC1DT20...DT40
    LC1D40A...D65A
    LC1DT60A...DT80A
    TeSys D control relays
    [Uc] control circuit voltage
    32/36 V AC 50/60 Hz
    32/36 V DC
    Complementary
    mounting location
    Front side
    tripping control
    Manual
    Electrical
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-5-1
    power required in VA
    25 for AC circuit
    power required in W
    30 W for DC circuit
    mechanical durability
    500000 cycles
    maximum operating rate
    1200 cyc/h
    on-load factor
    10 %
    net weight
    0.07 kg
    Environment
    product certifications
    UL
    CSA
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B7 Control relays- TeSys SK, K, D (Version 6.0)
    Description
    Relays for control of contactor coils or other devices - 2 to 5 contacts - accessories - TeSys SK, K and D families
    Size pdf
    Size 3.1 MB
    Date 5/15/19
    Description
    Relays for control of contactor coils or other devices - 2 to 5 contacts - accessories - TeSys SK, K and D families
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B7 - Contacteurs auxiliaires (Version 4.0)
    Description
    Présentation des contacteurs auxiliaires, relais, des gammes TeSys SK, SKE, K, D
    Size pdf
    Size 3.3 MB
    Date 6/11/19
    Description
    Présentation des contacteurs auxiliaires, relais, des gammes TeSys SK, SKE, K, D
    CAD
    Format
    Size
    Date
    Add to My Documents
    AUXILIARY LATCH BLOCK (Version 1.0)
    Files in document
    zip
    186.1 KB
    Size zip
    Size 537 KB
    Date 12/18/17
    Files in document
    zip
    186.1 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.2 MB
    Date 4/1/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    auxiliary latch block TeSys - 32...36 V DC/AC 50...60 Hz
    Description
    auxiliary latch block TeSys - 32...36 V DC/AC 50...60 Hz
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    auxiliary latch block TeSys - 32...36 V DC/AC 50...60 Hz
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    auxiliary latch block TeSys - 32...36 V DC/AC 50...60 Hz
    Description
    auxiliary latch block TeSys - 32...36 V DC/AC 50...60 Hz
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    auxiliary latch block TeSys - 32...36 V DC/AC 50...60 Hz
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    auxiliary latch block TeSys - 32...36 V DC/AC 50...60 Hz
    Description
    auxiliary latch block TeSys - 32...36 V DC/AC 50...60 Hz
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    auxiliary latch block TeSys - 32...36 V DC/AC 50...60 Hz
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /