Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Linergy FM, FH, FC
Schneider Electric LAD9R1V Image

LAD9R1V

Schneider Electric LAD9R1V Image
LAD9R1V

Tesys D contactor reversing kit 38A - with electrical interlocking

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys D
    range
    Linergy
    product name
    FT
    device short name
    LAD9
    product or component type
    Kits for reversing contactor
    accessory / separate part category
    Interlocking accessory
    poles description
    3P
    range compatibility
    D
    product compatibility
    LC1D09...D38
    Complementary
    kit composition
    Set of power connection
    Electrical and mechanical interlock
    net weight
    0.045 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    70 g
    Package 1 Height
    2.5 cm
    Package 1 width
    9.3 cm
    Package 1 Length
    8 cm
    Unit Type of Package 2
    BAG
    Number of Units in Package 2
    1
    Package 2 Weight
    70 g
    Package 2 Height
    2.5 cm
    Package 2 width
    9.3 cm
    Package 2 Length
    8 cm
    Unit Type of Package 3
    BB1
    Number of Units in Package 3
    10
    Package 3 Weight
    726 g
    Package 3 Height
    9.5 cm
    Package 3 width
    9.8 cm
    Package 3 Length
    15 cm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 8.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    prp.document.label.format pdf
    Size 16.1 MB
    Date 7/22/20
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 949.7 KB
    Date 6/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LAD9R1V : Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, with electrical interlock
    Description
    Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, with electrical interlock
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, with electrical interlock
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LAD9R1V : Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, with electrical interlock
    Description
    Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, with electrical interlock
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, with electrical interlock
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LAD9R1V : Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, with electrical interlock
    Description
    Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, with electrical interlock
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, with electrical interlock
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.