Welcome to the Schneider Electric corporate Website

Select your location

View all TeSys B
Schneider Electric LC1BR33G22 Image

LC1BR33G22

Schneider Electric LC1BR33G22 Image
LC1BR33G22

bar-mountedcontactor-TeSysLC1-BR-3P-AC-31000V2750A-coil127VAC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    LC1BR
    contactor application
    Motor-heating-lighting
    utilisation category
    AC-1
    AC-3
    control circuit type
    AC
    coil type
    Standard
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    2750 A (at <40 °C) AC AC-1 for power circuit
    1800 A (at <40 °C) AC AC-3 for power circuit
    motor power kW
    500 kW at 220...230 V AC 50/60 Hz
    750 kW at 1000 V AC 50/60 Hz
    900 kW at 380...400 V AC 50/60 Hz
    900 kW at 415 V AC 50/60 Hz
    900 kW at 440 V AC 50/60 Hz
    900 kW at 500 V AC 50/60 Hz
    900 kW at 660...690 V AC 50/60 Hz
    auxiliary contact composition
    2 NO + 2 NC
    [Uc] control circuit voltage
    127 V AC 50...400 Hz
    Complementary
    protective cover
    With
    auxiliary contacts type
    type instantaneous 2 NO + 2 NC
    control circuit voltage limits
    Operational: 0.85...1.1 Uc
    Drop-out: 0.4...0.5 Uc
    [Ui] rated insulation voltage
    1000 V - for power circuit conforming to IEC 60158-1
    1000 V - for power circuit conforming to IEC 60947-4
    1500 V - for power circuit conforming to VDE 0110 group C
    connections - terminals
    Power circuit: bars 4 x - busbar cross section: 100 x 5 mm
    tightening torque
    Power circuit: 35 N.m - on bars
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 50/60 Hz
    [Ith] conventional free air thermal current
    2750 A (at 40 °C) for power circuit
    Irms rated making capacity
    18000 A at 1000 V AC for power circuit conforming to IEC 60158-1
    18000 A at 1000 V AC for power circuit conforming to IEC 60947-4
    rated breaking capacity
    11000 A at 660...690 V for power circuit conforming to IEC 60158-1
    11000 A at 660...690 V for power circuit conforming to IEC 60947-4
    15000 A at 500 V for power circuit conforming to IEC 60158-1
    15000 A at 500 V for power circuit conforming to IEC 60947-4
    18000 A at 440 V for power circuit conforming to IEC 60158-1
    18000 A at 440 V for power circuit conforming to IEC 60947-4
    6000 A at 1000 V for power circuit conforming to IEC 60158-1
    6000 A at 1000 V for power circuit conforming to IEC 60947-4
    associated fuse rating
    2000 A aM at <= 440 V for power circuit
    2400 A gI at <= 440 V for power circuit
    average impedance
    0.09 mOhm - Ith 2750 A 50 Hz for power circuit
    power dissipation per pole
    680 W AC-1 - Ith 2750 A
    inrush power in VA
    1300 VA
    hold-in power consumption in VA
    31 VA
    operating time
    100...150 ms closing
    20...40 ms opening
    mechanical durability
    1200000 cycles
    maximum operating rate
    120 cyc/h 55 °C
    rated operational power in VA
    2000 VA at 110…127 V AC-1 - electrical durability: 1000000 cycles - for control circuit
    2000 VA at 110…127 V AC-3 - electrical durability: 1000000 cycles - for control circuit
    3500 VA at 500 V AC-1 - electrical durability: 1000000 cycles - for control circuit
    3500 VA at 500 V AC-3 - electrical durability: 1000000 cycles - for control circuit
    4000 VA at 220 V AC-1 - electrical durability: 1000000 cycles - for control circuit
    4000 VA at 220 V AC-3 - electrical durability: 1000000 cycles - for control circuit
    4000 VA at 380 V AC-1 - electrical durability: 1000000 cycles - for control circuit
    4000 VA at 380 V AC-3 - electrical durability: 1000000 cycles - for control circuit
    4000 VA at 415…440 V AC-1 - electrical durability: 1000000 cycles - for control circuit
    4000 VA at 415…440 V AC-3 - electrical durability: 1000000 cycles - for control circuit
    rated operational power in W
    200 W at 500 V AC - electrical durability: 1000000 cycles - for control circuit
    230 W at 440 V AC - electrical durability: 1000000 cycles - for control circuit
    250 W at 110 V AC - electrical durability: 1000000 cycles - for control circuit
    250 W at 220 V AC - electrical durability: 1000000 cycles - for control circuit
    height
    555 mm
    width
    475 mm
    depth
    915 mm
    product weight
    129 kg
    Environment
    standards
    NF C 63-110
    IEC 60947-4
    VDE 0660
    IEC 60158-1
    BS 5424
    product certifications
    BV
    CSA
    RINA
    protective treatment
    TC
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English4
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B10 Bar mounted contactors TeSys B (Version 6.0)
    Description
    Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order formContactors for heating applications 3000 V : TeSys B
    Size pdf
    Size 3.4 MB
    Date 5/15/19
    Description
    Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order formContactors for heating applications 3000 V : TeSys B
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B10 - Contacteurs sur barreau (Version 4.0)
    Description
    Présentation de la gamme des contacteur assemblés sur barreauTeSys LC1B: contacteurs référencés hautes performancesTeSys CR1B: contacteurs référencés à accrochage magnétiqueTeSys CRXB, CVXB, CWXB: contacteurs référencés pour contrôle dexcitation continu des moteurs synchronesTeSys CV1B, CV3B: contacteurs sur descriptif du client
    Size pdf
    Size 4.5 MB
    Date 6/11/19
    Description
    Présentation de la gamme des contacteur assemblés sur barreauTeSys LC1B: contacteurs référencés hautes performancesTeSys CR1B: contacteurs référencés à accrochage magnétiqueTeSys CRXB, CVXB, CWXB: contacteurs référencés pour contrôle dexcitation continu des moteurs synchronesTeSys CV1B, CV3B: contacteurs sur descriptif du client
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys B contactor 3P 2000A 240V AC (Version 1.0)
    Files in document
    pdf
    4.7 MB
    stp
    20.8 MB
    Size zip
    Size 25.4 MB
    Date 10/2/18
    Files in document
    pdf
    4.7 MB
    stp
    20.8 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.7 MB
    Date 6/1/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /