Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys K
Schneider Electric LC1K0610F7TQ Image

LC1K0610F7TQ

Green premium brand logo
Schneider Electric LC1K0610F7TQ Image
LC1K0610F7TQ
Green premium brand logo

contactor TeSys LC1-K - 3 poles - AC-3 - 440 V 6 A - coil 110 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Contactor
    device short name
    LC1K
    contactor application
    Motor control
    Complementary
    utilisation category
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC <= 400 Hz
    [Ie] rated operational current
    6 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    auxiliary contact composition
    1 NO
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    10 A (at 50 °C) for control circuit
    20 A (at 50 °C) for power circuit
    Irms rated making capacity
    110 A at 690 V AC for control circuit conforming to IEC 60947
    110 A at 690 V AC for power circuit conforming to IEC 60947
    110 A at 690 V AC for power circuit conforming to NF C 63-110
    rated breaking capacity
    110 A at 440 V for power circuit conforming to IEC 60947
    110 A at 440 V for power circuit conforming to NF C 63-110
    70 A at 660...690 V for power circuit conforming to IEC 60947
    70 A at 660...690 V for power circuit conforming to NF C 63-110
    80 A at 500 V for power circuit conforming to IEC 60947
    80 A at 500 V for power circuit conforming to NF C 63-110
    110 A at 220...230 V for power circuit conforming to IEC 60947
    110 A at 220...230 V for power circuit conforming to NF C 63-110
    110 A at 380...400 V for power circuit conforming to IEC 60947
    110 A at 380...400 V for power circuit conforming to NF C 63-110
    110 A at 415 V for power circuit conforming to IEC 60947
    110 A at 415 V for power circuit conforming to NF C 63-110
    associated fuse rating
    10 A gG for control circuit conforming to IEC 60947
    10 A gG for control circuit conforming to VDE 0660
    25 A gG at <= 440 V for power circuit
    average impedance
    3 mOhm - Ith 20 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Control circuit: 690 V conforming to BS 5424
    Control circuit: 690 V conforming to IEC 60947
    Power circuit: 690 V conforming to BS 5424
    Power circuit: 690 V conforming to IEC 60947
    Power circuit: 690 V conforming to NF C 20-040
    Control circuit: 750 V conforming to VDE 0110 group C
    Power circuit: 750 V conforming to VDE 0110 group C
    Control circuit: 600 V conforming to CSA C22.2 No 14
    Power circuit: 600 V UL 508 certified conforming to CSA C22.2 No 14
    insulation resistance
    > 10 MOhm for control circuit
    inrush power in VA
    30 VA (at 20 °C)
    hold-in power consumption in VA
    4.5 VA 50/60 Hz (at 20 °C)
    control circuit voltage limits
    Drop-out: >= 0.20 Uc at 50/60 Hz (at <50 °C)
    Operational: 0.8...1.15 Uc at 50/60 Hz (at <50 °C)
    maximum operating rate
    3600 cyc/h
    coil technology
    Without built-in bidirectional peak limiting diode suppressor
    minimum switching current
    5 mA for control circuit
    minimum switching voltage
    17 V for control circuit
    mounting support
    Rail
    Plate
    operating time
    10...20 ms coil de-energisation and NO opening
    15...25 ms coil de-energisation and NC opening
    10...20 ms between energisation of coil and closing of NO contact
    5...15 ms coil energisation and NC opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    10000000 cycles
    height
    58 mm
    width
    45 mm
    depth
    57 mm
    net weight
    0.18 kg
    Environment
    product certifications
    GOST
    UL
    CSA
    ambient air temperature for storage
    -50…80 °C
    operating altitude
    2000 m without derating
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    Class C2 conforming to NF F 16-101
    Class C2 conforming to NF F 16-102
    V1 conforming to UL 94
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CONTACTOR (Version 1.0)
    Files in document
    stp
    759.2 KB
    zip
    519.8 KB
    pdf
    257.4 KB
    prp.document.label.format zip
    Size 1.5 MB
    Date 12/18/17
    Files in document
    stp
    759.2 KB
    zip
    519.8 KB
    pdf
    257.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 747.3 KB
    Date 7/17/15
    prp.document.label.format pdf
    Size 3.3 MB
    Date 7/20/18
    prp.document.label.format pdf
    Size 3.7 MB
    Date 9/14/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    CA2/CA3/CA4/LC./LP.-K Add-on contact blocks and surge supressor (Version A06)
    Description
    W913791310131A06 W913791310131 W91379131 1379131
    prp.document.label.format pdf
    Size 500.6 KB
    Date 6/1/16
    Description
    W913791310131A06 W913791310131 W91379131 1379131
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1K0610F7TQ : LC1K0610F7TQ_ROHS_CHINA_DECLARATION
    Description
    LC1K0610F7TQ_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    LC1K0610F7TQ_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 286.6 KB
    Date 6/28/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1K09-K16 (Version 2.0)
    Description
    TeSys LC1K09-K16
    prp.document.label.format pdf
    Size 260.6 KB
    Date 3/20/20
    Description
    TeSys LC1K09-K16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1K0610F7TQ : LC1K0610F7TQ_ROHS_DECLARATION
    Description
    LC1K0610F7TQ_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    LC1K0610F7TQ_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1K09-K16 (Version 2.0)
    Description
    TeSys LC1K09-K16
    prp.document.label.format pdf
    Size 342 KB
    Date 3/20/20
    Description
    TeSys LC1K09-K16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1K0610F7TQ : LC1K0610F7TQ_REACH_DECLARATION
    Description
    LC1K0610F7TQ_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    LC1K0610F7TQ_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.