Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys F
Schneider Electric LC3F115M7 Image

LC3F115M7

Green premium brand logo
Schneider Electric LC3F115M7 Image
LC3F115M7
Green premium brand logo

TeSys F - star delta starter - 3 x 3P (3 NO) - 115 A - 220/230 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Star delta starter
    device short name
    LC3F
    contactor application
    Motor control
    utilisation category
    AC-3
    device presentation
    Pre-wired
    poles description
    3 x 3P
    power pole contact composition
    3 x 3 NO
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 16 Hz 2/3...200 Hz
    [Ie] rated operational current
    115 A (at <55 °C) at <= 440 V AC AC-3 for power circuit
    motor power kW
    52 kW at 220/230 V AC 50/60 Hz
    85 kW at 380/400 V AC 50/60 Hz
    102 kW at 415 V AC 50/60 Hz
    102 kW at 440 V AC 50/60 Hz
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    220/230 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    interlocking type
    Without start delta mechanical interlock
    mounting support
    Plate
    standards
    EN 60947-1
    IEC 60947-4-1
    EN 60947-4-1
    IEC 60947-1
    JIS C8201-4-1
    product certifications
    CCC
    ABS
    RMRoS
    CB
    CSA
    RINA
    DNV
    LROS (Lloyds register of shipping)
    UL
    Complementary
    [Ith] conventional free air thermal current
    200 A 40 °C
    Irms rated making capacity
    1150 A conforming to IEC 60947-4-1
    rated breaking capacity
    920 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    1100 A 40 °C - 10 s
    640 A 40 °C - 30 s
    520 A 40 °C - 1 min
    400 A 40 °C - 3 min
    320 A 40 °C - 10 min
    associated fuse rating
    200 A gG at <= 440 V
    125 A aM at <= 440 V
    connections - terminals
    Power circuit: bar 2 - busbar cross section: 20 x 3 mm
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
    Power circuit: bolted connection
    Power circuit: lugs-ring terminals 1 95 mm²
    Power circuit: connector 1 95 mm²
    connections bolt diameter
    M6
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 10 N.m
    operating time
    23...35 ms closing
    5...15 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    starting time
    20 s
    control circuit voltage limits
    Operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)
    Drop-out: 0.35...0.55 Uc at 50/60 Hz (at <55 °C)
    inrush power in VA
    550 VA 50 Hz cos phi 0.3 (at 20 °C)
    660 VA 60 Hz cos phi 0.3 (at 20 °C)
    hold-in power consumption in VA
    45 VA 50 Hz cos phi 0.3 (at 20 °C)
    55 VA 60 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    12…16 W
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for storage
    -60…80 °C
    ambient air temperature for operation
    -5…55 °C
    -40…70 °C at Uc
    operating altitude
    3000 m without derating
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 6 Gn, 5...300 Hz
    Shocks contactor open: 9 Gn for 11 ms
    Shocks contactor closed: 15 Gn for 11 ms
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English8
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 825.6 MB
    Date 11/26/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 2/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC3F115M7 : TeSys F - star delta starter - 3 x 3P (3 NO) - 115 A - 220/230 V AC coil
    Description
    TeSys F - star delta starter - 3 x 3P (3 NO) - 115 A - 220/230 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    TeSys F - star delta starter - 3 x 3P (3 NO) - 115 A - 220/230 V AC coil
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.1 KB
    Date 12/1/15
    prp.document.label.format pdf
    Size 302.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC3F115M7 : TeSys F - star delta starter - 3 x 3P (3 NO) - 115 A - 220/230 V AC coil
    Description
    TeSys F - star delta starter - 3 x 3P (3 NO) - 115 A - 220/230 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    TeSys F - star delta starter - 3 x 3P (3 NO) - 115 A - 220/230 V AC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys contactor LC1F (Version 2.0)
    Description
    PEP
    prp.document.label.format pdf
    Size 197.1 KB
    Date 9/8/15
    Description
    PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC3F115M7 : TeSys F - star delta starter - 3 x 3P (3 NO) - 115 A - 220/230 V AC coil
    Description
    TeSys F - star delta starter - 3 x 3P (3 NO) - 115 A - 220/230 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    TeSys F - star delta starter - 3 x 3P (3 NO) - 115 A - 220/230 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.