Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys LE Enclosed Motor Starter
Schneider Electric LE2D505V7 Image
Discontinued

LE2D505V7

Schneider Electric LE2D505V7 Image
Discontinued
LE2D505V7

TeSys LE - enclosed DOL reversing starter - 50 A - 400 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4

LE2D505V7 is replaced by:
Product
Qty
LE2D50AQ7
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2012
1
  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE2D
    product or component type
    Enclosed DOL reversing starter
    device application
    Standard
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Reversing contactor
    [Ie] rated operational current
    50 A AC-3
    motor power kW
    15 kW at 220/230 V AC 50/60 Hz
    22 kW at 380/400 V AC 50/60 Hz
    25 kW at 415 V AC 50/60 Hz
    30 kW at 440 V AC 50/60 Hz
    30 kW at 500 V AC 50/60 Hz
    33 kW at 660/690 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    50 A
    [Uc] control circuit voltage
    400 V AC 50/60 Hz
    control type
    Push-button reset blue R
    Complementary
    cable entry number
    3 1 Pg 13 + 2 Pg 29 bottom
    3 1 ISO20 + 2 ISO32 bottom
    2 1 Pg 13 + 1 Pg 29 top
    2 1 ISO20 + 1 ISO32 top
    width
    257 mm
    height
    307 mm
    depth
    176 mm
    net weight
    5.47 kg
    Environment
    material
    Sheet steel
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /