Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys LE Enclosed Motor Starter
Schneider Electric LE2D656V7 Image

LE2D656V7

Schneider Electric LE2D656V7 Image
LE2D656V7

TeSys LE - enclosed DOL reversing starter - 65 A - 400 V AC coil

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE2D
    product or component type
    Enclosed DOL reversing starter
    device application
    Standard
    material
    Sheet steel
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Reversing contactor
    Fuse disconnector
    [Ie] rated operational current
    65 A AC-3
    motor power kW
    30 kW at 380/400 V AC 50/60 Hz
    37 kW at 415 V AC 50/60 Hz
    37 kW at 440 V AC 50/60 Hz
    37 kW at 500 V AC 50/60 Hz
    37 kW at 660/690 V AC 50/60 Hz
    18.5 kW at 220/230 V AC 50/60 Hz
    [Uc] control circuit voltage
    400 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    65 A
    associated fuse rating
    80 A 22 x 58 mm aM
    control type
    Without
    Complementary
    cable entry number
    2 1 Pg 13 + 1 Pg 29 top
    2 1 ISO20 + 1 ISO32 top
    3 1 Pg 13 + 2 Pg 29 bottom
    3 1 ISO20 + 2 ISO32 bottom
    width
    300 mm
    height
    325 mm
    depth
    218 mm
    net weight
    14.77 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /