Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys LE Enclosed Motor Starter
Schneider Electric LE4D12FE7 Image
Discontinued

LE4D12FE7

Green premium brand logo
Schneider Electric LE4D12FE7 Image
Discontinued
LE4D12FE7
Green premium brand logo

TeSys LE - enclosed DOL starter - 12 A - 115 V AC coil

Show more characteristics
LE4D12FE7 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE4D
    product or component type
    Enclosed DOL starter
    device application
    Standard
    material
    Polycarbonate
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Contactor
    Fuse disconnector
    [Ie] rated operational current
    12 A AC-3
    motor power kW
    3 kW at 220/230 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    5.5 kW at 380/400 V AC 50/60 Hz
    5.5 kW at 415 V AC 50/60 Hz
    5.5 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    115 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    12 A
    associated fuse rating
    16 A 10 x 38 mm aM
    control type
    Push-button start green I
    Push-button stop/reset red O
    Complementary
    cable entry number
    2 ISO20 top
    2 ISO25 top
    2 ISO32 top
    2 ISO40 top
    2 ISO20 bottom
    2 ISO25 bottom
    2 ISO32 bottom
    2 ISO40 bottom
    width
    186 mm
    height
    330 mm
    depth
    175.5 mm
    net weight
    1.96 kg
    Environment
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 2/24/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LE4D12FE7 : LE4D12FE7_ROHS_CHINA_DECLARATION
    Description
    LE4D12FE7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    LE4D12FE7_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LE4D12FE7 : LE4D12FE7_ROHS_DECLARATION
    Description
    LE4D12FE7_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    LE4D12FE7_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 142.7 KB
    Date 1/4/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LE4D12FE7 : LE4D12FE7_REACH_DECLARATION
    Description
    LE4D12FE7_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    LE4D12FE7_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /