Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys LE
Schneider Electric LE4D35FE7 Image
Discontinued

LE4D35FE7

Schneider Electric LE4D35FE7 Image
Discontinued
LE4D35FE7

TeSys LE - enclosed DOL starter - 35 A - 115 V AC coil

Show more characteristics
LE4D35FE7 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE4D
    product or component type
    Enclosed DOL starter
    device application
    Standard
    material
    Polycarbonate
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Contactor
    Fuse disconnector
    [Ie] rated operational current
    35 A AC-3
    motor power kW
    15 kW at 380/400 V AC 50/60 Hz
    15 kW at 415 V AC 50/60 Hz
    15 kW at 440 V AC 50/60 Hz
    7.5 kW at 220/230 V AC 50/60 Hz
    18.5 kW at 500 V AC 50/60 Hz
    18.5 kW at 660/690 V AC 50/60 Hz
    [Uc] control circuit voltage
    115 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    35 A
    associated fuse rating
    32 A 14 x 51 mm aM
    control type
    Push-button start green I
    Push-button stop/reset red O
    Complementary
    cable entry number
    2 ISO20 top
    2 ISO25 top
    2 ISO32 top
    2 ISO40 top
    2 ISO20 bottom
    2 ISO25 bottom
    2 ISO32 bottom
    2 ISO40 bottom
    width
    186 mm
    height
    330 mm
    depth
    175.5 mm
    net weight
    5.19 kg
    Environment
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    5.19 kg
    Package 1 Height
    26 cm
    Package 1 width
    29 cm
    Package 1 Length
    40 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 2/24/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LE4D35FE7 : TeSys LE - enclosed DOL starter - 35 A - 115 V AC coil
    Description
    TeSys LE - enclosed DOL starter - 35 A - 115 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TeSys LE - enclosed DOL starter - 35 A - 115 V AC coil
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LE4D35FE7 : TeSys LE - enclosed DOL starter - 35 A - 115 V AC coil
    Description
    TeSys LE - enclosed DOL starter - 35 A - 115 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TeSys LE - enclosed DOL starter - 35 A - 115 V AC coil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LE4D35FE7 : TeSys LE - enclosed DOL starter - 35 A - 115 V AC coil
    Description
    TeSys LE - enclosed DOL starter - 35 A - 115 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TeSys LE - enclosed DOL starter - 35 A - 115 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.