Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys LG, LJ Enclosed Safety Starters
Schneider Electric LG8K06FC702A59 Image

LG8K06FC702A59

Schneider Electric LG8K06FC702A59 Image
LG8K06FC702A59

TeSys LG - enclosed DOL reversing starter - 0.16...0.25 A - 127 V AC coil neut

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys LG
    device short name
    LG8K
    product or component type
    Enclosed DOL reversing starter
    device application
    Safety
    utilisation category
    AC-3
    device composition
    Reversing contactor
    Circuit-breaker
    Neutral terminal
    motor power kW
    0.06 kW at 400/415 V AC 50/60 Hz
    0.06 kW at 440 V AC 50/60 Hz
    thermal protection adjustment range
    0.16…0.25 A
    [Uc] control circuit voltage
    127 V AC 50/60 Hz
    control type
    Push-button stop black O
    Selector switch 2 positions start black I-II
    Mushroom head push-button emergency stop red
    Complementary
    cable entry number
    4 2 Pg 13 + 2 Pg 16 top
    4 2 Pg 13 + 2 Pg 16 bottom
    width
    175 mm
    height
    165 mm
    depth
    146 mm
    net weight
    1.64 kg
    Environment
    standards
    IEC 60204-1
    IEC 60947-4-1
    material
    Polycarbonate
    IP degree of protection
    IP55 conforming to IEC 60529 (for enclosure)
    IK degree of protection
    IK07 conforming to IEC 60529
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /