Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PacDrive 3 LMC Eco / Pro / Pro 2
Schneider Electric LMC101CAA150RC Image

LMC101CAA150RC

Green premium brand logo
Schneider Electric LMC101CAA150RC Image
LMC101CAA150RC
Green premium brand logo

Motion controller LMC101 for robot - 80 license points included

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Motion controller
    Complementary
    product compatibility
    LMC101
    Number of license points
    80 license point(s)
    number of axis
    4
    discrete input number
    8 for digital input conforming to IEC 61131-2 Type 1
    4 for touch probe input conforming to IEC 61131-2 Type 1
    discrete input voltage
    15...30 V
    - 3...5 V
    discrete input voltage type
    DC
    discrete input current
    4 mA for digital input
    anti bounce filtering
    100 µs...4.29 s configurable digital input
    100 µs...4.29 s configurable touch probe input
    100 µs...4.29 s configurable interrupt input
    maximum cable distance between devices
    <50 m
    discrete output number
    8 digital output
    discrete output current
    500 mA for digital output
    maximum leakage current
    0.5 mA
    maximum number of I/O expansion module
    1
    [Us] rated supply voltage
    24 V DC
    power consumption in W
    30 W
    memory type
    512 MB RAM DDR2
    128 kB NVRAM
    programming language
    ST (structured text)
    LD (ladder)
    IL (instruction list)
    FBD (function block diagram)
    SFC (sequential function chart)
    CFC (continuous function chart)
    integrated connection type
    2 Ethernet port, connector RJ45 for protocol Sercos
    1 Ethernet port, connector RJ45 for protocol Ethernet 10/100BASE-T, FTP/HTTP
    1 Ethernet port, connector RJ45 for master encoder
    1 serial link, connector RJ45 for protocol RS232/RS485
    1 CAN port, connector SUB-D 9 for protocol CANopen
    1 USB port, connector USB type A
    supply
    Power supply: 24 VDC
    width
    44 mm
    height
    270 mm
    depth
    222 mm
    net weight
    2.2 kg
    Environment
    standards
    UL 508
    CSA C22.2 No 142
    CSA C22.2 No 14
    EN/IEC 61131-2
    product certifications
    EAC
    CE
    CSA
    CULus
    ambient air temperature for operation
    5…55 °C
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    pollution degree
    2 conforming to IEC 61131-2
    operating altitude
    0...2000 m
    vibration resistance
    3.5 mm at 5…8.4 Hz
    10 m/s² at 8.4…150 Hz
    shock resistance
    150 m/s² for 6 ms (operation) conforming to EN/IEC 60721-3-3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 148.3 KB
    Date 4/8/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Motion controller LMC101 for robot - 80 license points included
    Description
    Motion controller LMC101 for robot - 80 license points included
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Motion controller LMC101 for robot - 80 license points included
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Motion controller LMC101 for robot - 80 license points included
    Description
    Motion controller LMC101 for robot - 80 license points included
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Motion controller LMC101 for robot - 80 license points included
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Motion controller LMC101 for robot - 80 license points included
    Description
    Motion controller LMC101 for robot - 80 license points included
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Motion controller LMC101 for robot - 80 license points included
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /