Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys U
Schneider Electric LUCC05B Image

LUCC05B

Green premium brand logo
Schneider Electric LUCC05B Image
LUCC05B
Green premium brand logo

advanced control unit LUCC - class 10 - 1.25...5 A - 24 V AC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys U
    device short name
    LUCC
    product or component type
    Advanced control unit
    product specific application
    Basic protection and advanced functions, communication
    product compatibility
    LUFV2
    LUFDA01
    LUFDA10
    LUFW10
    LUFC00
    LUFN..
    LUFDH11
    utilisation category
    AC-44
    AC-43
    AC-41
    motor power kW
    0.55 kW at 400...440 V AC 50/60 Hz
    thermal protection adjustment range
    1.25…5 A
    [Uc] control circuit voltage
    24 V AC
    thermal overload class
    Class 10 - frequency limit: 40…60 Hz - temperature compensation: -25…55 °C conforming to IEC 60947-6-2
    Class 10 - frequency limit: 40…60 Hz - temperature compensation: -25…55 °C conforming to UL 508
    Complementary
    main function available
    Protection against overload and short-circuit
    Manual reset
    Earth fault protection
    Protection against phase failure and phase imbalance
    mounting mode
    Plug-in
    mounting location
    Front side
    control circuit voltage limits
    20...26.5 V for AC circuit 24 V in operation
    typical current consumption
    140 mA at 24 V AC I maximum while closing with LUB12
    220 mA at 24 V AC I maximum while closing with LUB32
    70 mA at 24 V AC I rms sealed with LUB12
    90 mA at 24 V AC I rms sealed with LUB32
    operating time
    35 ms opening with LUB12 for control circuit
    35 ms opening with LUB32 for control circuit
    70 ms closing with LUB12 for control circuit
    70 ms closing with LUB32 for control circuit
    load type
    Single-phase motor
    tripping threshold
    14.2 x Ir +/- 20 %
    [Ui] rated insulation voltage
    600 V conforming to UL 508
    690 V conforming to IEC 60947-1
    600 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-6-2
    safe separation of circuit
    400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1
    400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1
    Environment
    heat dissipation
    2 W for control circuit with LUB12
    3 W for control circuit with LUB32
    immunity to microbreaks
    3 ms
    immunity to voltage dips
    70 % / 500 ms conforming to IEC 61000-4-11
    standards
    UL 508 type E, with phase barrier
    EN 60947-6-2
    IEC 60947-6-2
    CSA C22.2 No 14 type E
    product certifications
    GL
    ATEX
    BV
    CSA
    ASEFA
    DNV
    GOST
    LROS (Lloyds register of shipping)
    CCC
    UL
    ABS
    IP degree of protection
    IP20 front panel and wired terminals conforming to IEC 60947-1
    IP20 other faces conforming to IEC 60947-1
    IP40 front panel outside connection zone conforming to IEC 60947-1
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    2000 m
    fire resistance
    960 °C parts supporting live components conforming to IEC 60695-2-12
    650 °C conforming to IEC 60695-2-12
    shock resistance
    10 gn power poles open conforming to IEC 60068-2-27
    15 gn power poles closed conforming to IEC 60068-2-27
    vibration resistance
    2 gn, 5…300 Hz, power poles open conforming to IEC 60068-2-6
    4 gn, 5…300 Hz, power poles closed conforming to IEC 60068-2-6
    resistance to electrostatic discharge
    8 kV level 3 in open air conforming to IEC 61000-4-2
    8 kV level 4 on contact conforming to IEC 61000-4-2
    non-dissipating shock wave
    1 kV serial mode conforming to IEC 60947-6-2
    2 kV common mode conforming to IEC 60947-6-2
    resistance to radiated fields
    10 V/m 3 conforming to IEC 61000-4-3
    resistance to fast transients
    2 kV class 3 serial link conforming to IEC 61000-4-4
    4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
    immunity to radioelectric fields
    10 V conforming to IEC 61000-4-6
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A4 - All-in-one motor starters - TeSys U (Version 6.0)
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    Size pdf
    Size 14.9 MB
    Date 5/15/19
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre A4 - Démarreurs tout-en-un TeSys U (Version 3.0)
    Description
    Description, aide à la composition dun démarreur-moteur modulaire tout-en-un TeSys U.Démarreurs 1 ou 2 sens de rotation: commande, protection du circuit et du moteur. Fonctions de signalisation, fonctions dalarme, de communication. Commande filaire ou par bus.
    Size pdf
    Size 15.4 MB
    Date 6/11/19
    Description
    Description, aide à la composition dun démarreur-moteur modulaire tout-en-un TeSys U.Démarreurs 1 ou 2 sens de rotation: commande, protection du circuit et du moteur. Fonctions de signalisation, fonctions dalarme, de communication. Commande filaire ou par bus.
    CAD
    Format
    Size
    Date
    Add to My Documents
    ADV CONTROL (Version 1.0)
    Files in document
    stp
    678.7 KB
    zip
    207.9 KB
    Size zip
    Size 886.5 KB
    Date 12/18/17
    Files in document
    stp
    678.7 KB
    zip
    207.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 578.7 KB
    Date 3/15/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 307.5 KB
    Date 7/1/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys U Power base + Control unit (Version 1.0)
    Description
    TeSys U Power base + Control unit
    Size pdf
    Size 179 KB
    Date 12/14/15
    Description
    TeSys U Power base + Control unit
    Size pdf
    Size 169.2 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    advanced control unit LUCC - class 10 - 1.25...5 A - 24 V AC
    Description
    advanced control unit LUCC - class 10 - 1.25...5 A - 24 V AC
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    advanced control unit LUCC - class 10 - 1.25...5 A - 24 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys U, power base + control unit (Version 2.0)
    Description
    TeSys U Power base + Control unit
    Size pdf
    Size 189.4 KB
    Date 12/14/15
    Description
    TeSys U Power base + Control unit
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    advanced control unit LUCC - class 10 - 1.25...5 A - 24 V AC
    Description
    advanced control unit LUCC - class 10 - 1.25...5 A - 24 V AC
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    advanced control unit LUCC - class 10 - 1.25...5 A - 24 V AC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    advanced control unit LUCC - class 10 - 1.25...5 A - 24 V AC
    Description
    advanced control unit LUCC - class 10 - 1.25...5 A - 24 V AC
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    advanced control unit LUCC - class 10 - 1.25...5 A - 24 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /