Welcome to the Schneider Electric corporate Website

Select your location

View all   FuPact INF/ISFL/ISFT
Schneider Electric LV480888 Image

LV480888

Schneider Electric LV480888 Image
LV480888

Current transformer - class 1 - 600/5A - 10VA - for Fupact ISFL 250..630

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    ISFL1250
    ISFL250...630
    range
    FuPact
    product or component type
    Current transformer
    device application
    Power supply
    range compatibility
    Fupact ISFL ISFL250 fuse-switch disconnector
    Fupact ISFL ISFL400
    Fupact ISFL ISFL630
    Fupact ISFL ISFL1250
    current transformer ratio
    600/5 A
    power consumption in VA
    10 VA
    Complementary
    accessory / separate part category
    Measurement accessory
    current transformer type
    Measurement class 1
    maximum safety factor
    5
    [Ue] rated operational voltage
    800 V AC 50/60 Hz
    IP degree of protection
    IP20
    standards
    IEC 60044-1
    VDE 0414
    BS 7626
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…80 °C
    height
    78 mm
    width
    60 mm
    depth
    30 mm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.1)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 86.1 MB
    Date 10/22/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 144.5 KB
    Date 9/6/13
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 5/2/18
    prp.document.label.format pdf
    Size 44.7 MB
    Date 3/12/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV480888 : Current transformer - class 1 - 600/5A - 10VA - for Fupact ISFL 250..630
    Description
    Current transformer - class 1 - 600/5A - 10VA - for Fupact ISFL 250..630
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Current transformer - class 1 - 600/5A - 10VA - for Fupact ISFL 250..630
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480888 : Current transformer - class 1 - 600/5A - 10VA - for Fupact ISFL 250..630
    Description
    Current transformer - class 1 - 600/5A - 10VA - for Fupact ISFL 250..630
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Current transformer - class 1 - 600/5A - 10VA - for Fupact ISFL 250..630
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480888 : Current transformer - class 1 - 600/5A - 10VA - for Fupact ISFL 250..630
    Description
    Current transformer - class 1 - 600/5A - 10VA - for Fupact ISFL 250..630
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Current transformer - class 1 - 600/5A - 10VA - for Fupact ISFL 250..630
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /