Welcome to the Schneider Electric corporate Website

Select your location

View all   EasyPact CVS
Schneider Electric LV510333 Image

LV510333

Green premium brand logo
Schneider Electric LV510333 Image
LV510333
Green premium brand logo

circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 40 A rating thermal magnetic TM-D trip unit, 3P 3d

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Easypact CVS100...250
    product or component type
    Circuit breaker
    device short name
    CVS100F
    device application
    Distribution
    poles description
    3P
    protected poles description
    3d
    Earth leakage protection (Vigi add on)
    Without
    [In] rated current
    100 A at 40 °C
    breaking capacity code
    F
    network type
    AC
    [Icu] Breaking capacity
    36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    40 A at 40 °C
    protection type
    Short-circuit protection (magnetic)
    Overload protection (thermal)
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    connections - terminals
    Screw connection
    [Uimp] rated impulse withstand voltage
    8 kV conforming to EN/IEC 60947-2
    thermal protection adjustment range
    28…40 A
    [Ics] rated service breaking capacity
    18 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    mechanical durability
    30000 cycles
    electrical durability
    12000 cycles 415 V In conforming to IEC 60947-2
    connection pitch
    35 mm
    contact position indicator
    Yes
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.7...1 x In
    long time delay adjustment type
    Fixed
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    500 A
    height
    161 mm
    width
    105 mm
    depth
    86 mm
    net weight
    1.8 kg
    Environment
    electrical shock protection class
    Class II
    standards
    IEC 60947-2
    EN 60947-2
    product certifications
    IEC
    GOST
    IP degree of protection
    IP40
    pollution degree
    3 conforming to IEC 60664-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Easypact-CVS catalog (Version 1.0)
    Description
    Easypact-CVS catalog
    prp.document.label.format pdf
    Size 17.3 MB
    Date 4/8/16
    Description
    Easypact-CVS catalog
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD of CVS100/160/250 3P (Version 1.0)
    Files in document
    stp
    8.5 MB
    zip
    1.7 MB
    prp.document.label.format zip
    Size 10.2 MB
    Date 11/30/17
    Files in document
    stp
    8.5 MB
    zip
    1.7 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.1 MB
    Date 4/13/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV510333 : circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 40 A rating thermal magnetic TM-D trip unit, 3P 3d
    Description
    circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 40 A rating thermal magnetic TM-D trip unit, 3P 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 40 A rating thermal magnetic TM-D trip unit, 3P 3d
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 343.2 KB
    Date 10/21/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV510333 : circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 40 A rating thermal magnetic TM-D trip unit, 3P 3d
    Description
    circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 40 A rating thermal magnetic TM-D trip unit, 3P 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 40 A rating thermal magnetic TM-D trip unit, 3P 3d
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 280 KB
    Date 8/9/16
    prp.document.label.format pdf
    Size 367.2 KB
    Date 7/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV510333 : circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 40 A rating thermal magnetic TM-D trip unit, 3P 3d
    Description
    circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 40 A rating thermal magnetic TM-D trip unit, 3P 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 40 A rating thermal magnetic TM-D trip unit, 3P 3d
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings




  • Assembly





  • Performance Curves