Welcome to the Schneider Electric corporate Website

Select your location

View all   MasterPact MTZ
Schneider Electric LV846446 Image

LV846446

Green premium brand logo
Schneider Electric LV846446 Image
LV846446
Green premium brand logo

Circuit breaker Masterpact MTZ1 12H3, 1250 A, 4P fixed, without Micrologic

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product name
    Masterpact MTZ1
    device short name
    MTZ1 12 H3
    product or component type
    Circuit breaker
    device application
    Protection
    poles description
    4P
    neutral position
    Left
    network type
    AC
    network frequency
    50/60 Hz
    breaking capacity code
    H3
    suitability for isolation
    Yes conforming to IEC 60947-2
    selectivity category
    Category B
    Complementary
    control type
    Push-button
    mounting mode
    Fixed
    mounting support
    Rails
    Base plate
    [In] rated current
    1250 A at 40 °C
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    145 kA 220/415 V AC at 50/60 Hz
    145 kA 440 V AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    630 A
    1000 A
    1250 A
    400 A
    800 A
    performance level
    66 kA Icu at 220...415 V AC 50/60 Hz conforming to IEC 60947-2
    66 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 220...415 V AC 50/60 Hz conforming to IEC 60947-2
    mechanical durability
    10000 cycles with periodic preventive maintenance conforming to IEC 60947-2
    [Icw] rated short-time withstand current
    30 kA 3 s conforming to IEC 60947-2
    50 kA 1 s conforming to IEC 60947-2
    50 kA 0.5 s conforming to IEC 60947-2
    maximum breaking time
    25 ms
    maximum closing response time
    50 ms
    height
    301 mm
    width
    346 mm
    depth
    209 mm
    Environment
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages35
    • English19
    • Chinese11
    • French14
    • German7
    • Italian7
    • Portuguese7
    • Russian7
    • Spanish12
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog MasterPact MTZ 2020 - Air circuit breakers and switch-disconnectors (Version 4.1)
    Description
    Catalog MasterPact MTZ 2020 - Air circuit breakers and switch-disconnectors
    prp.document.label.format pdf
    Size 90.7 MB
    Date 2/13/20
    Description
    Catalog MasterPact MTZ 2020 - Air circuit breakers and switch-disconnectors
    MasterPact MTZ - Catalogue numbers and spare parts 2020 - aIR circuit breakers and switch-disconnectors (Version 2.0)
    Description
    MasterPact MTZ - Catalogue numbers and spare parts 2020 - aIR circuit breakers and switch-disconnectors
    prp.document.label.format pdf
    Size 10.8 MB
    Date 12/6/19
    Description
    MasterPact MTZ - Catalogue numbers and spare parts 2020 - aIR circuit breakers and switch-disconnectors
    Catalogue Masterpact MTZ 2019 - Disjoncteurs et interrupteurs-sectionneurs forte intensité (Version 2.1)
    Description
    Catalogue Masterpact MTZ 2019 - Disjoncteurs et interrupteurs-sectionneurs forte intensité
    prp.document.label.format pdf
    Size 90.1 MB
    Date 6/12/19
    Description
    Catalogue Masterpact MTZ 2019 - Disjoncteurs et interrupteurs-sectionneurs forte intensité
    Masterpact MTZ - Références et pièces détachées - Disjoncteurs et interrupteurs sectionneurs forte intensité (Version 1.1)
    Description
    Masterpact MTZ - Références et pièces détachées - Disjoncteurs et interrupteurs sectionneurs forte intensité
    prp.document.label.format pdf
    Size 10.9 MB
    Date 2/20/18
    Description
    Masterpact MTZ - Références et pièces détachées - Disjoncteurs et interrupteurs sectionneurs forte intensité
    User guide
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ - Cybersecurity Guide (Version 02)
    Description
    This guide provides information on cybersecurity aspects for MasterPact™ MTZ circuit breakers withMicroLogic™ X control units to help system designers and operators promote a secure operatingenvironment for the product.
    prp.document.label.format pdf
    Size 663.8 KB
    Date 12/1/19
    Description
    This guide provides information on cybersecurity aspects for MasterPact™ MTZ circuit breakers withMicroLogic™ X control units to help system designers and operators promote a secure operatingenvironment for the product.
    MasterPact MTZ1 - IEC Circuit Breakers and Switch-Disconnectors from 800 to 1600 A - User Guide (Version 02)
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with technical informationneeded to operate MasterPact™ MTZ1 circuit breakers and switch-disconnectors, in compliance with theIEC standards.
    prp.document.label.format pdf
    Size 11.4 MB
    Date 12/1/19
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with technical informationneeded to operate MasterPact™ MTZ1 circuit breakers and switch-disconnectors, in compliance with theIEC standards.
    Masterpact MTZ -Modbus Communication Guide (Version 05)
    Description
    Masterpact MTZ -Modbus Communication Guide
    prp.document.label.format pdf
    Size 2.9 MB
    Date 5/28/19
    Description
    Masterpact MTZ -Modbus Communication Guide
    Masterpact MTZ IEC Circuit Breakers and Switch-Disconnectors - Maintenance Guide (Version 03)
    Description
    This guide contains information on the preventive maintenance Policy recommended to ensure that masterpact MTZ devices retain the operating and technical characteristics specified during their service life.
    prp.document.label.format pdf
    Size 3.8 MB
    Date 3/1/19
    Description
    This guide contains information on the preventive maintenance Policy recommended to ensure that masterpact MTZ devices retain the operating and technical characteristics specified during their service life.
    Masterpact MTZ - Basic and Standard Maintenance Procedures for IEC Devices (Version 03)
    Description
    This document provides trained and qualified maintenance personnel with the technical information needed to perform Basic and Standard end-user preventive maintenance on Masterpact MTZ IEC circuit breakers and switch-disconnectors.
    prp.document.label.format pdf
    Size 20.4 MB
    Date 3/1/19
    Description
    This document provides trained and qualified maintenance personnel with the technical information needed to perform Basic and Standard end-user preventive maintenance on Masterpact MTZ IEC circuit breakers and switch-disconnectors.
    MasterPact MTZ1 - 630-1600 A IEC 断路器和开关切断器 - 用户指南 (Version 02)
    Description
    本指南旨在提供必要的技术信息,以使用户、安装人员和维护人员能够按照 IEC 标准对MasterPact™ MTZ1 断路器和 开关切断器 进行操作。
    prp.document.label.format pdf
    Size 11.3 MB
    Date 12/1/19
    Description
    本指南旨在提供必要的技术信息,以使用户、安装人员和维护人员能够按照 IEC 标准对MasterPact™ MTZ1 断路器和 开关切断器 进行操作。
    Masterpact MTZ Modbus 通信指南 (Version 05)
    Description
    Masterpact MTZ Modbus 通信指南
    prp.document.label.format pdf
    Size 3.1 MB
    Date 6/1/19
    Description
    Masterpact MTZ Modbus 通信指南
    Masterpact MTZ - IEC 断路器和开关切断器 - 维护指南 (Version 03)
    Description
    本指南中的信息涉及:- 要执行的预防性维护计划,以及各项计划所需的技能水平。- 根据环境和工作条件以及用户应用的严重程度确定的维护频率。
    prp.document.label.format pdf
    Size 4 MB
    Date 3/1/19
    Description
    本指南中的信息涉及:- 要执行的预防性维护计划,以及各项计划所需的技能水平。- 根据环境和工作条件以及用户应用的严重程度确定的维护频率。
    Masterpact MTZ - IEC 设备用户基本和标准维护程序 (Version 03)
    Description
    本文档旨在为接受过相应培训且具备相应资质的人员提供对以下设备执行用户基本和标准预防性维护时所需的技术信息:- Masterpact MTZ1 IEC 断路器和开关切断器- Masterpact MTZ2/MTZ3 IEC 断路器和开关切断器
    prp.document.label.format pdf
    Size 21 MB
    Date 3/1/19
    Description
    本文档旨在为接受过相应培训且具备相应资质的人员提供对以下设备执行用户基本和标准预防性维护时所需的技术信息:- Masterpact MTZ1 IEC 断路器和开关切断器- Masterpact MTZ2/MTZ3 IEC 断路器和开关切断器
    MasterPact MTZ1 - Disjoncteurs et interrupteurs-sectionneurs IEC de 630 à 1600 A - Guide utilisateur (Version 02)
    Description
    Le but de ce guide est de fournir aux utilisateurs, aux installateurs et aux personnels de maintenance lesinformations techniques nécessaires à l’exploitation des disjoncteurs MasterPact™ MTZ1 et desinterrupteurs-sectionneurs en conformité avec les normes CEI.
    prp.document.label.format pdf
    Size 11 MB
    Date 12/1/19
    Description
    Le but de ce guide est de fournir aux utilisateurs, aux installateurs et aux personnels de maintenance lesinformations techniques nécessaires à l’exploitation des disjoncteurs MasterPact™ MTZ1 et desinterrupteurs-sectionneurs en conformité avec les normes CEI.
    MasterPact MTZ - Guide de cybersécurité (Version 02)
    Description
    Ce guide fournit des informations sur la cybersécurité des disjoncteurs MasterPact™ MTZ avec unités decontrôle MicroLogic™ X, pour aider les concepteurs et les utilisateurs de système à mettre en place unenvironnement sécurisé d'exploitation du produit.
    prp.document.label.format pdf
    Size 1.3 MB
    Date 12/1/19
    Description
    Ce guide fournit des informations sur la cybersécurité des disjoncteurs MasterPact™ MTZ avec unités decontrôle MicroLogic™ X, pour aider les concepteurs et les utilisateurs de système à mettre en place unenvironnement sécurisé d'exploitation du produit.
    Masterpact MTZ Guide de communication Modbus (Version 05)
    Description
    Masterpact MTZ Guide de communication Modbus
    prp.document.label.format pdf
    Size 3.1 MB
    Date 6/1/19
    Description
    Masterpact MTZ Guide de communication Modbus
    Masterpact MTZ - Procédures de maintenance de base et standard utilisateur pour appareils IEC (Version 03)
    Description
    Lobjectif de ce document est de fournir au personnel formé et qualifié les informations techniques nécessaires pour assurer la maintenance préventive (de base ou standard) utilisateur sur les disjoncteurs et interrupteurs-sectionneurs Masterpact MTZ IEC.
    prp.document.label.format pdf
    Size 20.9 MB
    Date 3/1/19
    Description
    Lobjectif de ce document est de fournir au personnel formé et qualifié les informations techniques nécessaires pour assurer la maintenance préventive (de base ou standard) utilisateur sur les disjoncteurs et interrupteurs-sectionneurs Masterpact MTZ IEC.
    Masterpact MTZ - Disjoncteurs et interrupteurs-sectionneurs CEI - Guide de maintenance (Version 03)
    Description
    Ce guide fournit des informations sur les programmes de maintenance préventive recommandés afin de préserver les caractéristiques de fonctionnement et de sécurité indiquées dans les catalogues tout au long de la durée de vie dun disjoncteur Masterpact MTZ.
    prp.document.label.format pdf
    Size 4.1 MB
    Date 3/1/19
    Description
    Ce guide fournit des informations sur les programmes de maintenance préventive recommandés afin de préserver les caractéristiques de fonctionnement et de sécurité indiquées dans les catalogues tout au long de la durée de vie dun disjoncteur Masterpact MTZ.
    MasterPact MTZ - Guía de ciberseguridad (Version 02)
    Description
    Esta guía proporciona información sobre aspectos de ciberseguridad para interruptores automáticosMasterPact™ MTZ con unidades de control MicroLogic™ X para ayudar a los diseñadores y operadoresde sistemas a promover un entorno de funcionamiento seguro para el producto.
    prp.document.label.format pdf
    Size 1.3 MB
    Date 12/1/19
    Description
    Esta guía proporciona información sobre aspectos de ciberseguridad para interruptores automáticosMasterPact™ MTZ con unidades de control MicroLogic™ X para ayudar a los diseñadores y operadoresde sistemas a promover un entorno de funcionamiento seguro para el producto.
    MasterPact MTZ1 - Interruptores automáticos e interruptores en carga IEC de 630 a 1600 A - Guía del usuario (Version 02)
    Description
    La finalidad de esta guía es proporcionar a los usuarios, a los instaladores y al personal de mantenimientola información técnica necesaria para la utilización de los interruptores automáticos y disyuntoresMasterPact™ MTZ1, diseñados conforme a las normas IEC.
    prp.document.label.format pdf
    Size 11.1 MB
    Date 12/1/19
    Description
    La finalidad de esta guía es proporcionar a los usuarios, a los instaladores y al personal de mantenimientola información técnica necesaria para la utilización de los interruptores automáticos y disyuntoresMasterPact™ MTZ1, diseñados conforme a las normas IEC.
    Masterpact MTZ Guía de comunicación Modbus (Version 05)
    Description
    Masterpact MTZ Guía de comunicación Modbus
    prp.document.label.format pdf
    Size 3.1 MB
    Date 6/1/19
    Description
    Masterpact MTZ Guía de comunicación Modbus
    Masterpact MTZ - Interruptores automáticos e interruptores en carga IEC - Guía de mantenimiento (Version 03)
    Description
    En esta guía se incluye información sobre - El programa de mantenimiento preventivo que debe llevarse a cabo y el nivel de competencia necesariopara cada programa.- La frecuencia del mantenimiento en función de las condiciones del entorno y de funcionamiento y delnivel crítico de la aplicación de usuario.
    prp.document.label.format pdf
    Size 4 MB
    Date 3/1/19
    Description
    En esta guía se incluye información sobre - El programa de mantenimiento preventivo que debe llevarse a cabo y el nivel de competencia necesariopara cada programa.- La frecuencia del mantenimiento en función de las condiciones del entorno y de funcionamiento y delnivel crítico de la aplicación de usuario.
    Masterpact MTZ - Procedimientos de mantenimiento básico y estándar del usuario para aparatos IEC (Version 03)
    Description
    El objetivo de este documento es proporcionar al personal de mantenimiento formado y cualificado lainformación técnica necesaria para llevar a cabo el mantenimiento preventivo básico y estándar delusuario en interruptores automáticos e interruptores en carga Masterpact MTZ IEC.
    prp.document.label.format pdf
    Size 21.6 MB
    Date 3/1/19
    Description
    El objetivo de este documento es proporcionar al personal de mantenimiento formado y cualificado lainformación técnica necesaria para llevar a cabo el mantenimiento preventivo básico y estándar delusuario en interruptores automáticos e interruptores en carga Masterpact MTZ IEC.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 902.3 KB
    Date 9/1/18
    prp.document.label.format pdf
    Size 11.2 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 35.4 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 23.8 MB
    Date 9/1/17