Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MasterPact MTZ
Schneider Electric LV848815 Image

LV848815

Schneider Electric LV848815 Image
LV848815

Micrologic 3.0 X control unit

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Masterpact
    device short name
    Micrologic 3.0 X
    product or component type
    Control unit
    device application
    Equipment protection, monitoring and control
    circuit breaker application
    Distribution UL/ANSI standard
    range compatibility
    Masterpact MTZ1 circuit breaker
    Masterpact MTZ2 circuit breaker
    Masterpact MTZ3 circuit breaker
    commercial reference
    LV839207
    LV839219
    LV839203
    LV839213
    Poles
    4P
    3P
    Protected poles
    4P 3d + OSN
    3P 3d
    4P 4d
    4P 3d
    4P 3d + N/2
    [Ue] rated operational voltage
    690 V AC, +/- 10 %
    network type
    AC
    network frequency
    50/60 Hz
    trip unit technology
    Electronic
    trip unit protection functions
    LI
    protection type
    Instantaneous short-circuit protection conforming to ANSI 50
    Overload (long time) conforming to ANSI 49
    trip unit rating
    3600 A
    400 A
    4000 A
    1000 A
    1200 A
    800 A
    600 A
    2500 A
    1600 A
    5000 A
    3200 A
    3000 A
    2000 A
    6000 A
    Complementary
    [Ir] long time pick-up adjustment range
    0.4...1 x In adjustable in step of 1 A
    long time delay adjustment type
    Adjustable in step of 0.5 s
    [tr] long-time delay adjustment range
    12.5…600 s at 1.5 x Ir
    0.5…24 s at 6 x Ir
    0.7…16.6 s at 7.2 x Ir
    thermal memory
    Yes
    instantaneous pick-up adjustment type Ii
    Adjustable
    [Ii] instantaneous pick-up adjustment range
    1.5...12 x In adjustable in step of 0.5 x In with embedded HMI
    1.5...12 x In adjustable in step of 0.1 x In with Ecoreach software or Masterpact MTZ mobile app
    [li mode] instantaneous delay adjustment range
    20 ms in standard
    zone selective interlocking ZSI
    Without
    network and machine diagnosis type
    System (HMI) health state overview: circuit breaker health state standard)
    Contacts state: circuit breaker health state standard)
    Micrologic service life: circuit breaker health state standard)
    Tripping cause indication: circuit breaker tripping cause standard)
    Identification card: diagnostic data standard)
    Configured alarms synthesis: diagnostic data standard)
    Monitored function: diagnostic data standard)
    Operation: diagnostic data standard)
    Micrologic test: test standard)
    Protection test: test standard)
    Selectivity test: test standard)
    Trip context information: crisis management standard)
    Operation: advanced diagnostic standard)
    Breaker service life: circuit breaker health state standard)
    type of measurement
    Power meter
    energy management
    Measurement ,active, reactive and apparent energy (standard)
    Measurement ,electrical network (standard)
    Measurement ,energy (standard)
    metering type
    Average voltage Vavg standard)
    Power factor standard)
    Frequency standard)
    Total current harmonic distortion THD (I): inst, avg, avg min, avg max fundamental voltage standard)
    Total current harmonic distortion THD (I): inst, avg, avg min, avg max RMS voltage standard)
    Total voltage harmonic distortion THD (V): inst, avg, avg min, avg max fundamental voltage standard)
    Total voltage harmonic distortion THD (V): inst, avg, avg min, avg max RMS voltage standard)
    Demand power P, Q, S standard)
    Current Ia, Ib, Ic, In, Ig: maximum standard)
    Active power P, Pa, Pb, Pc standard)
    Reactive power Q, Qa, Qb, Qc standard)
    Apparent power S, Sa, Sb, Sc standard)
    Voltage Vba, Vcb, Vac, Va, Vb, Vc: instantaneous standard)
    Voltage Vba, Vcb, Vac, Va, Vb, Vc: minimum standard)
    Voltage Vba, Vcb, Vac, Va, Vb, Vc: maximum standard)
    Demand current Ia, Ib, Ic, In, Iavg standard)
    measurement voltage
    145.6 V AC 50/60 Hz per phase
    828 V AC 50/60 Hz per phase
    frequency measurement range
    40…70 Hz
    measurement accuracy
    Power factor: +/- 1 %
    Active energy Ep IN/OUT/tot: +/- 1 % - 10...10 GWh
    Reactive energy Ep IN/OUT/tot: +/- 2 % - 10...10 GVARh
    Apparent energy Es IN/OUT/tot: +/- 1 % - 10...10 GVAh
    Unbalance current: +/- 0.5 %
    Frequency: +/- 0.005 Hz
    Voltage Vba, Vcb, Vac, Vllavg: +/- 0.5 % 208...690 x 1.2 V
    Voltage Vba, Vcb, Vac, Vlnavg: +/- 0.5 % 120...400 x 1.2 V
    Apparent power S, Sa, Sb, Sc, Sdemand: +/- 1 %
    Active power P, Pa, Pb, Pc, Pdemand: +/- 1 %
    Reactive power Q, Qa, Qb, Qc, Qdemand: +/- 2 %
    Current Ia, Ib, Ic, Iavg, Idemand for MTZ1: +/- 0.5 % 40...1600 x 1.2 A
    Current Ia, Ib, Ic, Iavg, Idemand for MTZ2: +/- 0.5 % 40...4000 x 1.2 A
    Current Ia, Ib, Ic, Iavg, Idemand for MTZ3: +/- 0.5 % 80...6300 x 1.2 A
    accuracy class
    Class 5: total current harmonic distortion THD (I)
    Class 0.5: unbalance voltage
    Class 1: active and reactive energy by pulse counting (+/- W.h, +/- VAR.h)
    Class 2: total voltage harmonic distortion THD (V)
    display type
    LCD display - 128 x 96 pixels
    communication port protocol
    Bluetooth 4.0 LE peer to peer 30 kbit/s
    NFC peer to peer 28800 bauds conforming to ISO 15963
    USB peer to peer 115 kbauds
    data recording
    Maintenance logs
    Min/max of instantaneous values
    Data logs
    Time stamping
    Event logs
    Alarm logs
    Environment
    standards
    EN/IEC 60947-2
    EN/IEC 60255-1
    EN/IEC 60092-202
    EN/IEC 60947-1
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to IEC 61000-4-2
    Susceptibility to electromagnetic fields conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5
    Conducted RF disturbances conforming to IEC 61000-4-6
    Conducted and radiated emissions A conforming to CISPR 22
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25…70 °C (operating)
    -35 °C (for start-up of product)
    relative humidity
    95 % at 55 °C conforming to IEC 60068-2-30
    operating altitude
    <= 2000 m without derating
    <= 4000 m with operational voltage derating 600 V AC
    <= 5000 m with operational voltage derating 560 V AC
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    342 g
    Package 1 Height
    6.2 cm
    Package 1 width
    9.5 cm
    Package 1 Length
    21.5 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    15
    Package 2 Weight
    5.53 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages19
    • English10
    • Chinese7
    • French8
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish8
    User guide
    Format
    Size
    Date
    Add to My Documents
    Installation of MicroLogic X Firmware Version 004.105.000 (Version 06)
    Description
    Installation instructions of the MicroLogic X firmware patch version 004.105.000.
    prp.document.label.format pdf
    Size 319.4 KB
    Date 6/23/20
    Description
    Installation instructions of the MicroLogic X firmware patch version 004.105.000.
    MasterPact MTZ MicroLogic X Control Unit - Firmware Release Notes (Version 08)
    Description
    Release Notes of MasterPact MTZ MicroLogic X Firmwares from V001.000.200 to V004.105.000
    prp.document.label.format pdf
    Size 2.4 MB
    Date 4/1/20
    Description
    Release Notes of MasterPact MTZ MicroLogic X Firmwares from V001.000.200 to V004.105.000
    MicroLogic Firmware History (Version 03)
    Description
    This document provides information about the backward compatibility between Enerlin’X devices and - MicroLogic control units for MasterPact MTZ circuit breakers- MicroLogic trip units for MasterPact NT/NW, ComPact NS630b-3200 and PowerPact P- and R-frame circuit breakers - MicroLogic trip units for ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers
    prp.document.label.format pdf
    Size 1.6 MB
    Date 4/1/20
    Description
    This document provides information about the backward compatibility between Enerlin’X devices and - MicroLogic control units for MasterPact MTZ circuit breakers- MicroLogic trip units for MasterPact NT/NW, ComPact NS630b-3200 and PowerPact P- and R-frame circuit breakers - MicroLogic trip units for ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers
    MasterPact MTZ2/MTZ3 - IEC Circuit Breakers and Switch-Disconnectors from 800 to 6300 A - User Guide (Version 03)
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with technical informationneeded to operate MasterPact MTZ2/MTZ3 circuit breakers and switch-disconnectors, in compliancewith the IEC standards.
    prp.document.label.format pdf
    Size 12.6 MB
    Date 12/1/19
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with technical informationneeded to operate MasterPact MTZ2/MTZ3 circuit breakers and switch-disconnectors, in compliancewith the IEC standards.
    MasterPact MTZ MicroLogic X Control Unit - User Guide (Version 05)
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with the technicalinformation needed to operate MicroLogic X control units in MasterPact MTZ circuit breakers.
    prp.document.label.format pdf
    Size 6.3 MB
    Date 12/1/19
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with the technicalinformation needed to operate MicroLogic X control units in MasterPact MTZ circuit breakers.
    Masterpact MTZ IEC Circuit Breakers and Switch-Disconnectors - Maintenance Guide (Version 03)
    Description
    This guide contains information on the preventive maintenance Policy recommended to ensure that masterpact MTZ devices retain the operating and technical characteristics specified during their service life.
    prp.document.label.format pdf
    Size 3.8 MB
    Date 3/1/19
    Description
    This guide contains information on the preventive maintenance Policy recommended to ensure that masterpact MTZ devices retain the operating and technical characteristics specified during their service life.
    prp.document.label.format pdf
    Size 6.6 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 11.8 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 4 MB
    Date 3/1/19
    prp.document.label.format pdf
    Size 7.2 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 6.5 MB
    Date 12/1/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 46 MB
    Date 7/1/19
    prp.document.label.format pdf
    Size 27.5 MB
    Date 7/1/19
    prp.document.label.format pdf
    Size 902.3 KB
    Date 9/1/18
    prp.document.label.format pdf
    Size 35.4 MB
    Date 9/1/17
  • View more View less

    Software and Firmware

    Language
    • English2
    Software - Hotfix & Patch
    Format
    Size
    Date
    Add to My Documents
    Micrologic X Driver for PME 9.0 (ENG) (Version V9.0.20149.01)
    Description
    PME 9.0 driver for Masterpact MTZ (supporting Trip unit FW v3.10.5)Issues Resolved:PME checking the BU FW version to decide on the register read when register read capability is implemented in IFE.SHA256 Hash Key: 85035653A61A61F08C3503A80A194C6B57E315FD5B41E3584DB5A3038C53ABB0
    prp.document.label.format zip
    Size 13.9 MB
    Date 6/1/20
    Description
    PME 9.0 driver for Masterpact MTZ (supporting Trip unit FW v3.10.5)Issues Resolved:PME checking the BU FW version to decide on the register read when register read capability is implemented in IFE.SHA256 Hash Key: 85035653A61A61F08C3503A80A194C6B57E315FD5B41E3584DB5A3038C53ABB0
    Micrologic X Driver for PME 8.2 (ENG) (Version V8.2.20149.01)
    Description
    PME 8.2 driver for Masterpact MTZ (supporting Trip unit FW v3.10.5)Issues Resolved:PME checking the BU FW version to decide on the register read when register read capability is implemented in IFE.SHA256 hash Key: 41DFE1525A3C17A47E7EAE7D7E84EF3DD549C6CED6997BB219D9B571555772D4
    prp.document.label.format zip
    Size 14.3 MB
    Date 6/1/20
    Description
    PME 8.2 driver for Masterpact MTZ (supporting Trip unit FW v3.10.5)Issues Resolved:PME checking the BU FW version to decide on the register read when register read capability is implemented in IFE.SHA256 hash Key: 41DFE1525A3C17A47E7EAE7D7E84EF3DD549C6CED6997BB219D9B571555772D4
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.