Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys F
Schneider Electric LX9FH0952 Image
Discontinued

LX9FH0952

Schneider Electric LX9FH0952 Image
Discontinued
LX9FH0952

TeSys F - specific contactor coil - 95 V AC 40..400 Hz low consumption

Show more characteristics
LX9FH0952 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Specific contactor coil
    device short name
    LX9FH
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F265
    LC1F330
    control circuit type
    AC at 40...400 Hz low consumption
    [Uc] control circuit voltage
    95 V AC 40...400 Hz
    average resistance
    12.18 Ohm inrush at 20 °C
    305 Ohm holding at 20 °C
    operating time
    25 ms opening
    45 ms closing
    mechanical durability
    10 Mcycles
    maximum operating rate
    3600 cyc/h 55 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational: 0.85...1.1 Uc (at 55 °C)
    Drop-out: 0.35...0.55 Uc (at 55 °C)
    inrush power in VA
    560…660 VA 40...400 Hz (at 20 °C)
    hold-in power consumption in VA
    8…10 VA 40...400 Hz (at 20 °C)
    heat dissipation
    8.4…10.4 W
    Environment
    ambient air temperature for operation
    -5…55 °C
    net weight
    0.75 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 536.6 KB
    Date 4/1/16
    prp.document.label.format pdf
    Size 3.2 MB
    Date 4/1/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.6 KB
    Date 12/18/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.