Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 62 ILM
Schneider Electric LXM62PD20A11000 Image

LXM62PD20A11000

Green premium brand logo
Schneider Electric LXM62PD20A11000 Image
LXM62PD20A11000
Green premium brand logo

Lexium LXM 62 power supply drive - 10/20 A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Power supply
    component name
    LXM62
    Complementary
    supply circuit type
    AC
    [Us] rated supply voltage
    400 V three phase (tolerance: - 10...10 %)
    230 V three phase (tolerance: - 10...10 %)
    230 V single phase (tolerance: - 10...10 %)
    supply frequency
    50/60 Hz +/- 5 %
    [Uc] control circuit voltage
    24 V DC (tolerance: - 20...25 %)
    power supply output current
    20 A
    bus voltage
    270…700 V
    maximum DC bus voltage
    860 V
    maximum cable capacity
    1.36 mF
    [In] rated current
    10 A single phase AC
    10 A three phase AC
    peak current
    20 kA single phase AC for 1 s
    20 kA three phase AC for 1 s
    nominal power
    5.2 kW at 400 V three phase AC
    6.2 kW at 480 V three phase AC
    maximum power
    10.4 kW at 400 V three phase AC
    12.5 kW at 480 V three phase AC
    holding time
    15 min
    braking resistance
    15 Ohm
    permanent braking power
    400 W
    maximum braking power
    46 kW
    output type
    2 relays for volt-free contacts
    physical interface
    SERCOS III
    marking
    CE
    safety level
    Can reach SIL 2 conforming to EN 61508
    Can reach PL d/category 3 conforming to EN/ISO 13849-1
    overvoltage category
    III conforming to EN 61800-5-1
    depth
    270 mm
    width
    89.5 mm
    height
    310 mm
    net weight
    6.3 kg
    Environment
    standards
    UL 508C
    EN/IEC 61800-5-1
    EN/IEC 61800-3
    product certifications
    UL
    CSA
    IP degree of protection
    IP20 conforming to EN/IEC 60721-3-3 (with plugged-in connectors)
    vibration resistance
    10 m/s² conforming to EN/IEC 60721-3-3
    shock resistance
    100 m/s² in operation conforming to EN/IEC 60721-3-3
    300 m/s² during transport conforming to EN/IEC 60721-3-3
    pollution degree
    2 conforming to EN/IEC 60721-3-3
    environmental characteristic
    3K3 conforming to IEC 60721-3-3 5…85 %
    ambient air temperature for operation
    40…55 °C (with current derating of 2 % per °C)
    5…40 °C
    ambient air temperature for storage
    -25…55 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages15
    • English12
    • Chinese2
    • French3
    • German4
    • Italian2
    • Kazakh2
    • Portuguese2
    • Russian2
    • Spanish2
    • Turkish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 62, Hardware Guide (Version 01)
    Description
    This manual is to help you use the capabilities of the Lexium 62 Drive System safely and properly.
    Size pdf
    Size 6.9 MB
    Date 6/1/19
    Description
    This manual is to help you use the capabilities of the Lexium 62 Drive System safely and properly.
    Lexium 62, Hardware Guide (Version 06)
    Description
    This manual is supposed to help you use the capabilities of the LXM62 component safely and properly.
    Size pdf
    Size 2.9 MB
    Date 4/1/18
    Description
    This manual is supposed to help you use the capabilities of the LXM62 component safely and properly.
    Lexium 62, Hardwarehandbuch (Version 01)
    Description
    Dieses Handbuch ermöglicht Ihnen die sichere und ordnungsgemäße Nutzung des gesamten Funktionsumfangs des Lexium 62 Drive System.
    Size pdf
    Size 6.9 MB
    Date 6/1/19
    Description
    Dieses Handbuch ermöglicht Ihnen die sichere und ordnungsgemäße Nutzung des gesamten Funktionsumfangs des Lexium 62 Drive System.
    Lexium 62, Hardwarehandbuch (Version 06)
    Description
    Dieses Handbuch ermöglicht Ihnen die sichere und ordnungsgemäße Nutzung des gesamten Funktionsumfangs des Lexium 62 Drive System. Halten Sie sich an die Anweisungen in diesem Handbuch, um folgende Ziele zu erreichen: - Minimierung der Risiken - Reduzierung der Reparaturkosten und der Ausfallzeit des Lexium 62 Drive System - Erhöhung der Betriebsdauer des Lexium 62 Drive System - Steigerung der Zuverlässigkeit des Lexium 62 Drive System
    Size pdf
    Size 5 MB
    Date 4/1/18
    Description
    Dieses Handbuch ermöglicht Ihnen die sichere und ordnungsgemäße Nutzung des gesamten Funktionsumfangs des Lexium 62 Drive System. Halten Sie sich an die Anweisungen in diesem Handbuch, um folgende Ziele zu erreichen: - Minimierung der Risiken - Reduzierung der Reparaturkosten und der Ausfallzeit des Lexium 62 Drive System - Erhöhung der Betriebsdauer des Lexium 62 Drive System - Steigerung der Zuverlässigkeit des Lexium 62 Drive System
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 128.9 KB
    Date 3/11/16
    Size pdf
    Size 231.8 KB
    Date 11/19/13
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 13.9 MB
    Date 10/1/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 111.9 KB
    Date 4/8/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Lexium LXM 62 power supply drive - 10/20 A
    Description
    Lexium LXM 62 power supply drive - 10/20 A
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Lexium LXM 62 power supply drive - 10/20 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Lexium LXM 62 power supply drive - 10/20 A
    Description
    Lexium LXM 62 power supply drive - 10/20 A
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Lexium LXM 62 power supply drive - 10/20 A
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Lexium LXM 62 power supply drive - 10/20 A
    Description
    Lexium LXM 62 power supply drive - 10/20 A
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Lexium LXM 62 power supply drive - 10/20 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /