Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys H
Schneider Electric LZ7H6X53BD Image

LZ7H6X53BD

Green premium brand logo
Schneider Electric LZ7H6X53BD Image
LZ7H6X53BD
Green premium brand logo

Starter TeSys H Safe-Torque-Off 3kW-400V control 24VDC Spring

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys H
    device short name
    LZ7H
    product or component type
    Ultra-compact starter
    motor starter type
    Direct on line
    poles description
    3P
    [Ue] rated operational voltage
    500 V AC
    [Ie] rated operational current
    6.5 A at 500 V AC-53A
    9 A at 500 V AC-51
    5 A at 500 V AC-53A mounting side by side
    7 A at 500 V AC-51 mounting side by side
    thermal protection adjustment range
    1.5…9 A
    motor power kW
    1.5 kW at 220 V AC 0.65
    1.5 kW at 230 V AC 0.65
    2.2 kW at 380 V AC 0.65
    3 kW at 400 V AC 0.65
    3 kW at 415 V AC 0.65
    3 kW at 440 V AC 0.65
    3 kW at 500 V AC 0.65
    motor power hp
    1 hp at 200 V AC
    1.5 hp at 230 V AC
    3 hp at 460 V AC
    [Uc] control circuit voltage
    24 V DC
    safety level
    SIL 3 conforming to IEC 61508-1 stop function
    PL = e conforming to ISO 13849-1 stop function
    SIL 2 conforming to IEC 61508-1 motor protection
    safety reliability data
    MTTFd = 517 years stop function
    SFF = 99 % stop function
    SFF = 99 % motor protection
    MTTFd = 447 years motor protection
    PFHd = 2.40E-9 1/h stop function
    thermal overload class
    Class 10A conforming to IEC 60947-4-2
    Complementary
    auxiliary contact composition
    1 C/O fault signalling
    control circuit voltage limits
    19.2...30 V DC
    current consumption
    <= 40 mA at 24 V DC
    reset
    Manual
    Electrical reset
    Electrical durability
    30 Mcycles
    maximum operating rate
    120 cyc/mn AC-51 50 % ON
    6 cyc/mn AC-53A 50 % ON
    mounting mode
    By clips
    mounting support
    DIN rail
    connections - terminals
    Spring clamp terminals 1 cable(s) 0.2…2.5 mm² - rigid
    Spring clamp terminals 1 cable(s) 0.25…2.5 mm² - flexible - with cable end
    Spring clamp terminals 1 cable(s) 0.2…2.5 mm² - flexible - without cable end
    certifications
    ATEX as associated device for motor protection in zones 1 and 21
    CULus
    CE
    standards
    IEC 60947-4-2
    UL 60947-4-1
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    pollution degree
    2
    width
    22.5 mm
    height
    99 mm
    depth
    114.5 mm
    net weight
    212 g
    Environment
    IP degree of protection
    IP20
    protective treatment
    TC
    ambient air temperature for operation
    -25…30 °C without derating
    30…70 °C with derating
    ambient air temperature for storage
    -40…80 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    242 g
    Package 1 Height
    3.6 cm
    Package 1 width
    11.7 cm
    Package 1 Length
    12 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    10
    Package 2 Weight
    2.597 kg
    Package 2 Height
    15 cm
    Package 2 width
    15 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages16
    • English14
    • Finnish7
    • French8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 4/1/16
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 648.2 KB
    Date 5/26/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 516.8 KB
    Date 6/28/16
    prp.document.label.format pdf
    Size 1.8 MB
    Date 2/22/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 5/3/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LZ7H6X53BD : Starter TeSys H Safe-Torque-Off 3kW-400V control 24VDC Spring
    Description
    Starter TeSys H Safe-Torque-Off 3kW-400V control 24VDC Spring
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Starter TeSys H Safe-Torque-Off 3kW-400V control 24VDC Spring
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 307.4 KB
    Date 7/4/19
    prp.document.label.format pdf
    Size 60.2 KB
    Date 8/30/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 342.1 KB
    Date 10/14/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LZ7H6X53BD : Starter TeSys H Safe-Torque-Off 3kW-400V control 24VDC Spring
    Description
    Starter TeSys H Safe-Torque-Off 3kW-400V control 24VDC Spring
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Starter TeSys H Safe-Torque-Off 3kW-400V control 24VDC Spring
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 155.1 KB
    Date 10/14/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LZ7H6X53BD : Starter TeSys H Safe-Torque-Off 3kW-400V control 24VDC Spring
    Description
    Starter TeSys H Safe-Torque-Off 3kW-400V control 24VDC Spring
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Starter TeSys H Safe-Torque-Off 3kW-400V control 24VDC Spring
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.