Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PowerLogic ION8650
Schneider Electric M8650A0C0E5E1A0A Image

M8650A0C0E5E1A0A

Green premium brand logo
Schneider Electric M8650A0C0E5E1A0A Image
M8650A0C0E5E1A0A
Green premium brand logo

ION8650 meter 128MB, 9S/29S/36S, 277VAC 50Hz, Ethernet No I/O

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    device short name
    ION8650A
    product or component type
    Energy and power quality meter
    Complementary
    power quality analysis
    conforming to IEC 61000-4-15 flicker
    magnitude harmonic up to the 50th
    transient capture
    conforming to EN 50160: ed. 4 compliance report
    harmonic distortion
    voltage sag and swell detection
    waveform capture
    programmablity (logic and math functions)
    up to the 63rd harmonic
    conforming to IEC 61000-4-30: class A power quality measurement
    device application
    Co-generation and IPP monitoring
    Energy pulsing and totalisation
    Demand and power factor control
    Instrument transformer correction
    Load curtailment
    Equipment monitoring and control
    Tariff metering
    type of measurement
    Current
    Voltage
    Frequency
    Apparent power total
    Power factor total
    Apparent power per phase
    Power factor per phase
    Active power total
    Active power per phase
    Reactive power total
    Reactive power per phase
    supply voltage
    120...277 V AC 47...63 Hz
    network frequency
    50 Hz
    [In] rated current
    2 A
    1 A
    5 A
    type of network
    1P + N
    3P + N
    3P
    power consumption in VA
    24 VA
    maximum power consumption in VA
    33 VA
    display type
    FSTN transflective LCD
    form designation
    9S 3-element 4
    36S 2½-element 4
    29S 2½-element 4
    sampling rate
    1024 samples/cycle
    measurement current
    0.001…24 A
    input type
    Current 0.01...20 A (impedance 0.05 Ohm)
    measurement voltage
    57…277 V AC phase to neutral
    100…480 V AC phase to phase
    number of inputs
    0
    measurement accuracy
    Current 0.1 %
    Voltage 0.1 %
    Power 0.1 %
    Power factor 0.1 %
    Frequency 0.001 Hz
    Energy 0.1 %
    accuracy class
    Class 0.2S energy conforming to IEC 62053-23
    Class 0.2 energy conforming to ANSI C12.20
    Class 0.2S energy conforming to IEC 62053-22
    number of outputs
    2 pulse
    communication port protocol
    DNP3 at 300...115200 bauds
    ION at 300...115200 bauds
    Ansi C12.18 at <= 19200 bauds
    IEC 61850 ed. 2 at 10/100 Mbit/s
    TCP/IP at 10/100 Mbit/s
    DLMS at 300...115200 bauds
    Modbus at 57600 bauds
    DNP3 at 10/100 Mbit/s
    ION at 10/100 Mbit/s
    Modbus RTU, master/slave at 300...115200 bauds
    Modbus TCP, master/slave at 10/100 Mbit/s
    EtherGate
    communication port support
    RJ45: Ethernet
    SUB-D 9: RS485/RS232
    Terminal block: RS485
    Infrared
    time synchronisation protocol
    IRIG-B
    GPS: Truetime/Datum
    data recording
    Harmonics logs
    Data logs
    Sag and swell logs
    Revenue logs
    Historical logs
    Event logs
    Transient logs
    GPS synchronisation
    Time stamping
    Alarms
    transmission rate
    10/100 Mbit/s
    57600 bauds
    300...115200 bauds
    <= 19200 bauds
    memory capacity
    128 MB
    web services
    Port addressing user designed
    Robust security logs
    Web server
    Alarm notification by e-mail
    Ethernet service
    Enable/disable serial ports
    Enable/disable Ethernet protocols
    SNMP-Traps and SYSLOG
    tamperproof of settings
    Protected by access code
    compatibility code
    ION8650A
    Environment
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to IEC 61000-4-2
    Conducted RF disturbances conforming to IEC 61000-4-6
    Immunity to impulse waves conforming to IEC 61000-4-12
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Susceptibility to electromagnetic fields conforming to IEC 61000-4-3
    1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5
    Conducted and radiated emissions B conforming to CISPR 22
    mounting mode
    Socket-mounted
    mounting support
    Enclosure door
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    IP65 front face:
    IP51 back:
    relative humidity
    5…95 %
    pollution degree
    2
    ambient air temperature for operation
    -40…85 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    0...3000 m
    standards
    ANSI C12.1
    IEC 62052-11
    width
    178 mm
    depth
    237 mm
    height
    178 mm
    net weight
    7 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages27
    • English26
    • Chinese1
    • French1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    DLMS/COSEM and ION technology (Version 04)
    Description
    This protocol document provides setup instructions for using DLMS/COSEM withPowerLogic ION8650 (firmware v406 and later), ION7400 (firmware v1.4.1 andlater) and ION8800 (firmware v350 and later) meters.
    Size pdf
    Size 147.4 KB
    Date 7/1/19
    Description
    This protocol document provides setup instructions for using DLMS/COSEM withPowerLogic ION8650 (firmware v406 and later), ION7400 (firmware v1.4.1 andlater) and ION8800 (firmware v350 and later) meters.
    What’s new in PowerLogic ION8650 firmware V4.31.1 (Version 00)
    Description
    This document outlines the new and updated features in firmware version V4.31.1 for the PowerLogic ION8650 meters.
    Size pdf
    Size 94.5 KB
    Date 4/3/19
    Description
    This document outlines the new and updated features in firmware version V4.31.1 for the PowerLogic ION8650 meters.
    PowerLogic ION8650 Manuel d’utilisation (Version 03)
    Description
    PowerLogic ION8650 Manuel d’utilisation
    Size pdf
    Size 3.6 MB
    Date 12/19/18
    Description
    PowerLogic ION8650 Manuel d’utilisation
    PowerLogic ION8650 user manual (Version 03)
    Description
    This document explains how to configure and operate ION8650 meters.
    Size pdf
    Size 3.5 MB
    Date 12/19/18
    Description
    This document explains how to configure and operate ION8650 meters.
    ION Reference -EN (Version 10)
    Description
    Overview of ION architecture and details of all ION modules
    Size pdf
    Size 9.5 MB
    Date 10/26/18
    Description
    Overview of ION architecture and details of all ION modules
    Size chm
    Size 18 MB
    Date 10/16/18
    IEC 61000-4-30 compliance and ION meters -EN (Version 12)
    Description
    This technical note outlines the compliance of applicable PowerLogic meters with the International Electrotechnical Commission’s IEC 61000-4-30 (or “4-30”) standard, and is intended for personnel with knowledge of power quality and power quality standards.
    Size pdf
    Size 111.4 KB
    Date 10/5/18
    Description
    This technical note outlines the compliance of applicable PowerLogic meters with the International Electrotechnical Commission’s IEC 61000-4-30 (or “4-30”) standard, and is intended for personnel with knowledge of power quality and power quality standards.
    What's new in PowerLogic ION8650 firmware v430 (Version 00)
    Description
    This document outlines the new and updated features in firmware version 430 (V4.30.0) for the PowerLogic™ ION8650 meters.
    Size pdf
    Size 100.7 KB
    Date 6/21/18
    Description
    This document outlines the new and updated features in firmware version 430 (V4.30.0) for the PowerLogic™ ION8650 meters.
    PowerLogic ION8650 cellular modem option (Version 01)
    Description
    This document describes the cell modem option for the PowerLogic™ ION8650 energy and power quality meter.
    Size pdf
    Size 257 KB
    Date 6/21/18
    Description
    This document describes the cell modem option for the PowerLogic™ ION8650 energy and power quality meter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size IGS
    Size 9.7 MB
    Date 4/25/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 659.6 KB
    Date 11/15/18
    Size pdf
    Size 683.5 KB
    Date 11/15/18
    Size pdf
    Size 722 KB
    Date 11/15/18
    Size pdf
    Size 262.8 KB
    Date 10/19/18
    Size pdf
    Size 659.6 KB
    Date 3/14/16
    Size pdf
    Size 1.5 MB
    Date 6/12/15
    Size pdf
    Size 102.4 KB
    Date 8/31/11
    Size pdf
    Size 691.2 KB
    Date 8/8/11
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    PowerLogic ION8650 socket meter installation guide - EN-FR-ES (Version 02)
    Description
    Installation guide for PowerLogic ION8650 energy and power quality socket meter describes mounting, wiring, connecting and verifying operation of the meter.
    Size pdf
    Size 4.1 MB
    Date 12/19/18
    Description
    Installation guide for PowerLogic ION8650 energy and power quality socket meter describes mounting, wiring, connecting and verifying operation of the meter.
    Outage notifications on the PowerLogic ION8650 - EN (Version 00)
    Description
    This document describes how to configure the Ethernet outage notification option on your meter.
    Size pdf
    Size 433.5 KB
    Date 12/18/18
    Description
    This document describes how to configure the Ethernet outage notification option on your meter.
    PowerLogic ION8650 圆形关口电能表 安装指南 (Version 02)
    Description
    PowerLogic ION8650 圆形关口电能表 安装指南
    Size pdf
    Size 1.7 MB
    Date 12/19/18
    Description
    PowerLogic ION8650 圆形关口电能表 安装指南
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ION8650 meter 128MB, 9S/29S/36S, 277VAC 50Hz, Ethernet No I/O
    Description
    ION8650 meter 128MB, 9S/29S/36S, 277VAC 50Hz, Ethernet No I/O
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    ION8650 meter 128MB, 9S/29S/36S, 277VAC 50Hz, Ethernet No I/O
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ION8650 meter 128MB, 9S/29S/36S, 277VAC 50Hz, Ethernet No I/O
    Description
    ION8650 meter 128MB, 9S/29S/36S, 277VAC 50Hz, Ethernet No I/O
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    ION8650 meter 128MB, 9S/29S/36S, 277VAC 50Hz, Ethernet No I/O
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    ION8650 meter 128MB, 9S/29S/36S, 277VAC 50Hz, Ethernet No I/O
    Description
    ION8650 meter 128MB, 9S/29S/36S, 277VAC 50Hz, Ethernet No I/O
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    ION8650 meter 128MB, 9S/29S/36S, 277VAC 50Hz, Ethernet No I/O
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.7 MB
    Date 11/15/17
    Size pdf
    Size 468.1 KB
    Date 11/15/17
  • View more View less

    Software and Firmware

    Language
    • English3
    Firmware - Released
    Format
    Size
    Date
    Add to My Documents
    ION8650_V004.031.002 (Version 1.0)
    Files in document
    upg
    3.5 MB
    upg
    3.5 MB
    upg
    3.5 MB
    Description
    ION8650 v4.31.2 is a follow-up release to v4.31.1 which brings some non-customer facing improvements. Firmware file checksums (SHA256): 004.031.002_8650A.upg: bed35ee1760fe3a159a58377e917aa51ecaf4a3846b89280afd95a18eda951c0 004.031.002_8650B.upg: 48c3b439357a5b903ebd083094e38fc62611d09f3744b0fe930fc0b19ec3d979 004.031.002_8650C.upg: c95567cdde4861dcb1e45478736372408a4ed005b9ca72fa506f68f1ef11759d
    Size zip
    Size 10.4 MB
    Date 8/7/19
    Files in document
    upg
    3.5 MB
    upg
    3.5 MB
    upg
    3.5 MB
    Description
    ION8650 v4.31.2 is a follow-up release to v4.31.1 which brings some non-customer facing improvements. Firmware file checksums (SHA256): 004.031.002_8650A.upg: bed35ee1760fe3a159a58377e917aa51ecaf4a3846b89280afd95a18eda951c0 004.031.002_8650B.upg: 48c3b439357a5b903ebd083094e38fc62611d09f3744b0fe930fc0b19ec3d979 004.031.002_8650C.upg: c95567cdde4861dcb1e45478736372408a4ed005b9ca72fa506f68f1ef11759d
    ION8650 004.031.001 Firmware (Version 1.0)
    Files in document
    Description
    Firmware version v4.31.1 for the PowerLogic™ ION8650 meter; associated files for all variants (A,B,C); Meter template and what's new. This upgrade brings support for the optional outage notification card, Ethernet 'push' notifications, DNS resolution, Transient 'absolute' detection mode, new DNP inactivity timeout, and 5-digit DNP3 unit ID support, in addition to general device improvements.See the included What’s New document for more details.Firmware file checksums (SHA256)004.031.001_8650A.upg:e04b24da92ebda54d81aabb7bf547c308e8c0baf4cb43a518f3aabe272b3e328004.031.001_8650B.upg:eabe0ecd6ecf83bf2b9c64daf000fc51547f2c9f7cc5f7dd42ca0aad5c7e8471004.031.001_8650C.upg:9bf1620485267f0eba15c82fef0ab34190703dc8700d7f36f82b09e642903807
    Size zip
    Size 15.6 MB
    Date 4/24/19
    Files in document
    Description
    Firmware version v4.31.1 for the PowerLogic™ ION8650 meter; associated files for all variants (A,B,C); Meter template and what's new. This upgrade brings support for the optional outage notification card, Ethernet 'push' notifications, DNS resolution, Transient 'absolute' detection mode, new DNP inactivity timeout, and 5-digit DNP3 unit ID support, in addition to general device improvements.See the included What’s New document for more details.Firmware file checksums (SHA256)004.031.001_8650A.upg:e04b24da92ebda54d81aabb7bf547c308e8c0baf4cb43a518f3aabe272b3e328004.031.001_8650B.upg:eabe0ecd6ecf83bf2b9c64daf000fc51547f2c9f7cc5f7dd42ca0aad5c7e8471004.031.001_8650C.upg:9bf1620485267f0eba15c82fef0ab34190703dc8700d7f36f82b09e642903807
    ION8650 004.021.000 Firmware (Version 1.0)
    Description
    Find the firmware for each of the ION8650A, ION8650B, and ION8650C platforms in the attached zip file. ION8650_004.021.000.zip SHA256 checksum: 4f0e37eacbf15ed679b36fa764cb7444b3f0bef681f95f5846ab6a16b1bf4567
    Size zip
    Size 4.9 MB
    Date 5/11/17
    Description
    Find the firmware for each of the ION8650A, ION8650B, and ION8650C platforms in the attached zip file. ION8650_004.021.000.zip SHA256 checksum: 4f0e37eacbf15ed679b36fa764cb7444b3f0bef681f95f5846ab6a16b1bf4567
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /