Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multi9
Schneider Electric M9U21103 Image

M9U21103

Schneider Electric M9U21103 Image
M9U21103

Multi 9 - C60H-DC - MCB - 1P - 3 A - C Curve - 250 V DC - 10 kA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C60H-DC
    product or component type
    Miniature circuit-breaker
    device short name
    C60H-DC
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    3 A at 25 °C conforming to EN/IEC 60947-2
    network type
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    10 kA Icu at 220 V DC conforming to EN/IEC 60947-2
    6 kA Icu at 250 V DC conforming to EN/IEC 60947-2
    20 kA Icu at 110 V DC conforming to EN/IEC 60947-2
    5 kA AIR at 12...250 V DC conforming to UL 1077
    10 kA Icu at 220 V DC conforming to GB 14048.2
    6 kA Icu at 250 V DC conforming to GB 14048.2
    20 kA Icu at 110 V DC conforming to GB 14048.2
    utilisation category
    Category A conforming to EN/IEC 60947-2
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    standards
    EN/IEC 60947-2
    GB 14048.2
    UL 1077
    product certifications
    IEC
    CCC
    UR
    Complementary
    [Ue] rated operational voltage
    250 V DC
    110 V DC
    220 V DC
    magnetic tripping limit
    7...10 x In DC
    [Ics] rated service breaking capacity
    7.5 kA 75 % conforming to EN/IEC 60947-2 - 220 V DC
    4.5 kA 75 % conforming to EN/IEC 60947-2 - 250 V DC
    15 kA 75 % conforming to EN/IEC 60947-2 - 110 V DC
    7.5 kA 75 % conforming to GB 14048.2 - 220 V DC
    4.5 kA 75 % conforming to GB 14048.2 - 250 V DC
    15 kA 75 % conforming to GB 14048.2 - 110 V DC
    [Ui] rated insulation voltage
    500 V DC conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    73 mm
    net weight
    0.128 kg
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    3000 cycles 250 V DC L/R = 2 ms
    6000 cycles 250 V DC
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal (top or bottom)1…25 mm² (AWG 18...AWG 4) - rigid stranded
    Tunnel type terminal (top or bottom)1…16 mm² (AWG 18...AWG 6) - flexible
    Tunnel type terminal (top or bottom)1…16 mm² (AWG 18...AWG 6) - flexible with ferrule
    Tunnel type terminal (top or bottom) - 2 cable(s) 1…10 mm² (AWG 18...AWG 8) - rigid stranded
    Tunnel type terminal (top or bottom) - 2 cable(s) 1…10 mm² (AWG 18...AWG 8) - flexible
    Tunnel type terminal (top or bottom) - 2 cable(s) 1…10 mm² (AWG 18...AWG 8) - flexible with ferrule
    Tunnel type terminal (top or bottom) - 3 cable(s) 1 mm² (AWG 18) - flexible stranded
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    2.5 N.m top or bottom
    earth-leakage protection
    Without
    Environment
    heat dissipation
    2.2 W at 220 V - 3 A
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    tropicalisation
    2 conforming to IEC 60068-2
    2 conforming to GB 14048.2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - Catalogue 2019 - Multistandard protection for OEM (Version 2.3)
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Size pdf
    Size 18.7 MB
    Date 11/7/19
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 647.4 KB
    Date 6/1/16
    Files in document
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - C60H-DC - MCB - 1P - 3 A - C Curve - 250 V DC - 10 kA
    Description
    Multi 9 - C60H-DC - MCB - 1P - 3 A - C Curve - 250 V DC - 10 kA
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    Multi 9 - C60H-DC - MCB - 1P - 3 A - C Curve - 250 V DC - 10 kA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - C60H-DC - MCB - 1P - 3 A - C Curve - 250 V DC - 10 kA
    Description
    Multi 9 - C60H-DC - MCB - 1P - 3 A - C Curve - 250 V DC - 10 kA
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    Multi 9 - C60H-DC - MCB - 1P - 3 A - C Curve - 250 V DC - 10 kA
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - C60H-DC - MCB - 1P - 3 A - C Curve - 250 V DC - 10 kA
    Description
    Multi 9 - C60H-DC - MCB - 1P - 3 A - C Curve - 250 V DC - 10 kA
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    Multi 9 - C60H-DC - MCB - 1P - 3 A - C Curve - 250 V DC - 10 kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /