Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyLogic PM1130H dual source meters
Schneider Electric METSEPM1130HCL05RD Image

METSEPM1130HCL05RD

Green premium brand logo
Schneider Electric METSEPM1130HCL05RD Image
METSEPM1130HCL05RD
Green premium brand logo

EASYLOGIC PM1130H DUAL P&E RLY RSD CL0.5

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EasyLogic
    product name
    EasyLogic PM11XXH RS
    device short name
    PM1130H
    product or component type
    Dual source energy meter
    Complementary
    power quality analysis
    total harmonic distortion
    device application
    Main or redundant power monitoring
    Energy monitoring
    type of measurement
    Current
    Voltage
    Frequency
    Power factor
    Phase angle
    RPM
    Peak demand power
    Harmonic distorsion (I THD & U THD)
    Active power
    Active energy
    metering type
    Calculated neutral current
    Rotation speed
    Phase currents
    Active power P, P1, P2, P3
    Unbalance current
    Power factor and displacement PF (signed, four quadrant)
    Active, reactive, apparent energy (signed, two quadrant)
    Reactive power Q, Q1, Q2, Q3
    Apparent power S, S1, S2, S3
    Demand power P, Q, S
    Frequency
    Voltage U21, U32, U13, V1, V2, V3
    Unbalance voltage
    Phase current I1, I2, I3 RMS
    Average voltage Vavg
    Average current Iavg
    counter functions
    Power interruption
    ON-load source 1 hour counting
    ON-load source 2 hour counting
    ON hour counting
    [Us] rated supply voltage
    48...277 V AC 45...65 Hz
    48...277 V DC
    network frequency
    60 Hz
    50 Hz
    [In] rated current
    5 A
    1 A
    type of network
    3P + N
    3P
    2P
    1P + N
    2P + N
    maximum power consumption in VA
    4 VA at 240 V between phase and neutral
    maximum power consumption in W
    2 W at 240 V
    display type
    7 segments LED
    display colour
    Red
    messages display capacity
    3 fields of 4 characters
    display digits
    12 digit(s) - 14.2 mm in height
    communication of data
    Reading of measurements
    All counters
    Instantaneous and demand values
    Last cleared log
    Revolution speed
    tamperproof of settings
    Protected by access code
    sampling rate
    32 samples/cycle
    measurement current
    5…6000 mA
    Signal
    Voltage (impedance 5 MOhm)4 x
    Current 0.005...10 A (impedance 0.3 MOhm)6 x
    measurement voltage
    35…480 V AC 50...60 Hz between phases
    35…277 V AC 50...60 Hz between phase and neutral
    277…999000 V AC 50...60 Hz with external VT
    frequency measurement range
    45…65 Hz
    measurement accuracy
    Current +/- 0.5 %
    Voltage +/- 0.5 %
    Frequency +/- 0.05 %
    Power factor +/- 0.01
    Reactive power +/- 2 %
    Reactive energy +/- 2 %
    Active power +/- 0.5 %
    Apparent power +/- 0.5 %
    Active energy +/- 0.5 %
    Apparent energy +/- 0.5 %
    Harmonic distorsion (I THD & U THD) +/- 5 %
    accuracy class
    Class 2 reactive energy conforming to IEC 62053-23
    Class 0.5 active energy conforming to IEC 62053-22
    number of outputs
    1 relay
    output voltage
    300 V AC 2 A
    Demand intervals
    1 s
    local signalling
    Green LED: activity
    Red LED: output signal 1...9999000 pulse/ k_h (kWh, kVAh, kVARh)
    Red LED: alternate source
    communication port protocol
    Modbus at 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps even/odd or none - 2 wires, insulation 2500 V
    communication port support
    RS485
    data recording
    Energy consumption logs
    material
    Polycarbonate
    flame retardance
    V-0 conforming to UL 94
    mounting mode
    Flush-mounted
    mounting support
    Framework
    provided equipment
    Installation guide
    installation category
    III
    type of installation
    Indoor installation
    measurement category
    Category III 480 V
    electrical insulation class
    Class II
    connections - terminals
    Current circuit: screw clamp terminals (bottom) 2.08…3.31 mm² cable(s)
    Voltage circuit: screw clamp terminals (top) 0.82…3.31 mm² cable(s)
    Control circuit: screw clamp terminals (top) 0.82…3.31 mm² cable(s)
    Communication: screw clamp terminals (bottom) 0.33…3.31 mm² cable(s)
    Secondary circuit: screw clamp terminals (bottom) 0.33…3.31 mm² cable(s)
    Relay output: screw clamp terminals (rear) 0.33…3.31 mm² cable(s)
    tightening torque
    Current circuit: 0.9…1 N.m Philips No 2 screwdriver
    Voltage circuit: 0.9…1 N.m Philips No 2 screwdriver
    Control circuit: 0.9…1 N.m Philips No 2 screwdriver
    Communication: 0.5…0.6 N.m Philips no 1 screwdriver
    Secondary circuit: 0.5…0.6 N.m Philips no 1 screwdriver
    Relay output: 0.5…0.6 N.m Philips no 1 screwdriver
    wire stripping length
    Current circuit: 3.68 mm
    Voltage circuit: 7 mm
    Control circuit: 7 mm
    Communication: 7 mm
    7 mm
    standards
    IEC 61010-1:ed. 3
    UL 61010-1:ed. 3
    product certifications
    CE conforming to IEC 61010-1
    CULus conforming to UL 61010-1
    CULus conforming to CSA C22.2 No 61010-1
    C-Tick
    width
    96 mm
    depth
    13 mm outside:
    52 mm panel:
    height
    96 mm
    net weight
    300 g
    Environment
    electromagnetic compatibility
    Electrostatic discharge conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Surge immunity test conforming to IEC 61000-4-5
    Conducted RF disturbances conforming to IEC 61000-4-6
    Magnetic field at power frequency conforming to IEC 61000-4-8
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    Emission tests conforming to FCC part 15 class A
    Emission tests conforming to FCC part 15 subpart C
    Emission tests conforming to FCC part 15 subpart E
    overvoltage category
    III
    IP degree of protection
    IP51 front: conforming to IEC 60529
    IP30 body: conforming to IEC 60529
    relative humidity
    5…95 % at 50 °C
    pollution degree
    2
    ambient air temperature for operation
    -10…60 °C
    ambient air temperature for storage
    -20…70 °C
    operating altitude
    <= 2000 m
    service life
    7 year(s)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages7
    • English4
    • Chinese1
    • Spanish1
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 70.2 MB
    Date 12/19/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EASYLOGIC PM1130H DUAL P&E RLY RSD CL0.5
    Description
    EASYLOGIC PM1130H DUAL P&E RLY RSD CL0.5
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    EASYLOGIC PM1130H DUAL P&E RLY RSD CL0.5
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EASYLOGIC PM1130H DUAL P&E RLY RSD CL0.5
    Description
    EASYLOGIC PM1130H DUAL P&E RLY RSD CL0.5
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    EASYLOGIC PM1130H DUAL P&E RLY RSD CL0.5
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    EASYLOGIC PM1130H DUAL P&E RLY RSD CL0.5
    Description
    EASYLOGIC PM1130H DUAL P&E RLY RSD CL0.5
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    EASYLOGIC PM1130H DUAL P&E RLY RSD CL0.5
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /