Welcome to the Schneider Electric corporate Website

Select your location

View all   Multi9
Schneider Electric MGN61373 Image
Discontinued

MGN61373

Green premium brand logo
Schneider Electric MGN61373 Image
Discontinued
MGN61373
Green premium brand logo

Multi 9 - C60 UL489 - MCB - 1P - 8 A - C Curve - 277 V - 10 kA - ring term

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

MGN61373 is replaced by:
Product
Qty
M9F52108
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60 UL489
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    8 A at 25 °C
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    10 kA AIR at 277 V AC conforming to UL 489
    10 kA AIR at 277 V AC conforming to CSA C22.2 No 5.2
    10 kA Icu at 277 V AC conforming to EN/IEC 60947-2
    10 kA Icu at 277 V AC conforming to GB 14048.2
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    277 V AC
    magnetic tripping limit
    8.5 x In +/- 20 % AC
    limitation class
    3 conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    141 mm
    width
    18 mm
    depth
    68.7 mm
    net weight
    0.11 kg
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Ring terminal (top or bottom)
    tightening torque
    2 N.m top or bottom
    Environment
    standards
    GB 14048.2
    EN/IEC 60947-2
    UL 489
    CSA C22.2 No 5
    product certifications
    CSA
    CCC
    IEC
    UL
    IP degree of protection
    IP40 (modular enclosure) conforming to IEC 60529
    IP10 conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGN61373 : Multi 9 - C60 UL489 - MCB - 1P - 8 A - C Curve - 277 V - 10 kA - ring term
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 8 A - C Curve - 277 V - 10 kA - ring term
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 8 A - C Curve - 277 V - 10 kA - ring term
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGN61373 : Multi 9 - C60 UL489 - MCB - 1P - 8 A - C Curve - 277 V - 10 kA - ring term
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 8 A - C Curve - 277 V - 10 kA - ring term
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 8 A - C Curve - 277 V - 10 kA - ring term
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGN61373 : Multi 9 - C60 UL489 - MCB - 1P - 8 A - C Curve - 277 V - 10 kA - ring term
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 8 A - C Curve - 277 V - 10 kA - ring term
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 8 A - C Curve - 277 V - 10 kA - ring term
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /