Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU0.822.AZL Image

MGU0.822.AZL

Green premium brand logo
Schneider Electric MGU0.822.AZL Image
MGU0.822.AZL
Green premium brand logo

Unica - replacement lamp - 250 V AC - blue - LED lamp

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    accessory / separate part category
    Replacement accessories
    product or component type
    Replacement LED
    aesthetic name
    Unica
    light block colour
    Blue
    bulb type
    LED
    Complementary
    [Ue] rated operational voltage
    127/230 V AC for switch
    current consumption
    0.15 mA
    temperature rise
    Max +15 ºC above ambient temperature
    ambient air temperature for operation
    -20…40 °C
    product weight
    0.0027 kg
    Environment
    standards
    UNE 60669-1
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French2
    • German1
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    Size pdf
    Size 16.6 MB
    Date 2/3/17
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    Unica Assembled A4 catalog - Solutions for your home (Version 6.1)
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    Size pdf
    Size 15.1 MB
    Date 2/3/17
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 601.6 KB
    Date 1/25/18
    Size pdf
    Size 249.2 KB
    Date 6/5/14
    Size pdf
    Size 2.9 MB
    Date 2/20/18
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    Size pdf
    Size 17.6 MB
    Date 4/27/16
    Description
    Complete catalogue assemby of the LSB03404EN_PART1 + LSB03404EN_PART2 +LSB03404EN_PART3 + LSB03404EN_PART4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU0.822.AZL : Unica - replacement lamp - 250 V AC - blue - LED lamp
    Description
    Unica - replacement lamp - 250 V AC - blue - LED lamp
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    Unica - replacement lamp - 250 V AC - blue - LED lamp
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 4/15/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU0.822.AZL : Unica - replacement lamp - 250 V AC - blue - LED lamp
    Description
    Unica - replacement lamp - 250 V AC - blue - LED lamp
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    Unica - replacement lamp - 250 V AC - blue - LED lamp
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU0.822.AZL : Unica - replacement lamp - 250 V AC - blue - LED lamp
    Description
    Unica - replacement lamp - 250 V AC - blue - LED lamp
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    Unica - replacement lamp - 250 V AC - blue - LED lamp
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /