Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU10.211.858D Image

MGU10.211.858D

Green premium brand logo
Schneider Electric MGU10.211.858D Image
MGU10.211.858D
Green premium brand logo

Unica - complete rocker switch - 2x1-way - 10 AX 250 VAC - 2 m - wh./tech. grey

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Unica
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    Switch
    device presentation
    Complete mechanism
    switch function
    2 x 1-pole 1-way
    number of rocker
    2
    device application
    Control
    provided equipment
    Internal power connection
    colour tint
    White
    Technical grey
    Complementary
    rated current
    10 AX at 250 V AC 50/60 Hz
    electrical durability
    10000 cycles
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi = 0.3
    opening distance
    > 3 mm
    actuator
    Rocker
    number of modules
    2 modules
    connections - terminals
    Screwless terminals
    cable cross section
    0…2.5 mm² rigid cable
    0…2.5 mm² flexible cable
    material
    ABS (acrylonitrile butadiene-styrene): cover frame
    fixing mode
    Long claws
    width
    85 mm
    height
    80 mm
    depth
    34 mm
    embedding depth
    22 mm
    net weight
    0.025 kg
    ambient air temperature for operation
    25…35 °C
    ambient air temperature for storage
    0…50 °C
    standards
    EMC directive
    EN 60669-1
    LV directive
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    environmental characteristic
    Ammonia
    UV resistant
    Petrol
    Bleach
    Oil
    Window-cleaning fluid
    Acetone
    Alcohol
    Liquid soap
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French2
    • German1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 947.3 KB
    Date 5/15/18
    Size pdf
    Size 601.6 KB
    Date 1/25/18
    Size pdf
    Size 249.2 KB
    Date 6/5/14
    Size pdf
    Size 2.5 MB
    Date 1/27/14
    Size pdf
    Size 1.3 MB
    Date 5/5/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - complete rocker switch - 2x1-way - 10 AX 250 VAC - 2 m - wh./tech. grey
    Description
    Unica - complete rocker switch - 2x1-way - 10 AX 250 VAC - 2 m - wh./tech. grey
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Unica - complete rocker switch - 2x1-way - 10 AX 250 VAC - 2 m - wh./tech. grey
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 144.1 KB
    Date 3/4/06
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - complete rocker switch - 2x1-way - 10 AX 250 VAC - 2 m - wh./tech. grey
    Description
    Unica - complete rocker switch - 2x1-way - 10 AX 250 VAC - 2 m - wh./tech. grey
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Unica - complete rocker switch - 2x1-way - 10 AX 250 VAC - 2 m - wh./tech. grey
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - complete rocker switch - 2x1-way - 10 AX 250 VAC - 2 m - wh./tech. grey
    Description
    Unica - complete rocker switch - 2x1-way - 10 AX 250 VAC - 2 m - wh./tech. grey
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Unica - complete rocker switch - 2x1-way - 10 AX 250 VAC - 2 m - wh./tech. grey
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /