Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU10.511.18D Image
Discontinued

MGU10.511.18D

Schneider Electric MGU10.511.18D Image
Discontinued
MGU10.511.18D

Unica - complete rotary dimmer - 230 VAC - 40...400 W/VA - white/white

Show more characteristics
MGU10.511.18D has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Unica (standard aesthetic)
    aesthetic cover frame name
    Unica Basic
    product or component type
    Rotary dimmer
    device presentation
    Complete mechanism
    fixing mode
    Short claws
    dimmer application
    Inductive load
    Resistive load
    [Ue] rated operational voltage
    230 V AC 50 Hz
    number of modules
    2 modules
    cover plate colour tint
    White
    cover frame colour tint
    White
    Complementary
    dimmer control
    270° rotary setting
    ON/OFF push
    maximum permanent current
    1.74 A
    total number of wires
    2
    load type
    230 V AC halogen lamp - 40...400 W
    230 V AC incandescent lamp - 40...400 W
    Low voltage halogen lamp with ferromagnetic transformer - 40...400 VA
    Low voltage halogen lamp with electronic transformer - 40...400 VA
    protection type
    Fuse protection
    fuse type
    4 Ah 5 x 20 mm 230 V 50 Hz
    marking
    L+N
    connections - terminals
    Screw terminals
    clamping connection capacity
    <= 2 x 2.5 mm² for flexible cable(s)
    <= 2 x 2.5 mm² for rigid cable(s)
    connected auxiliaries
    2-way switch
    material
    ABS (acrylonitrile butadiene-styrene): cover frame
    ASA + PC: mechanism cover
    PBT (polybutylene terephthalate) GF30: fixing frame
    standards
    EN 60669-2-1
    product certifications
    CE
    ambient air temperature for operation
    5…30 °C
    ambient air temperature for storage
    -20…60 °C
    embedding depth
    34 mm
    depth
    54 mm
    width
    85 mm
    height
    80 mm
    net weight
    0.1045 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Ammonia
    Alcohol
    Acetone
    Liquid soap
    UV resistant
    Window-cleaning fluid
    Bleach
    Oil
    Petrol
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /