Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU11.103.18 Image

MGU11.103.18

Green premium brand logo
Schneider Electric MGU11.103.18 Image
MGU11.103.18
Green premium brand logo

Unica Plus - cover frame (fix. frame) - 1 gang - 3 m - white/white - IP55

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Plus
    number of gangs
    1 gang
    number of modules
    3 modules
    fixing mode
    Screws
    colour tint
    White
    decoration colour
    White
    Complementary
    material
    ASA + PC: cover plate
    ASA + PC: frame-fixing frame
    standards
    EN 60669-1
    width
    126 mm
    height
    90 mm
    depth
    30 mm
    net weight
    0.095 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP55
    environmental characteristic
    Alcohol
    Ammonia
    Acetone
    Liquid soap
    Window-cleaning fluid
    UV resistant
    Oil
    Petrol
    Bleach
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    96 g
    Package 1 Height
    3.6 cm
    Package 1 width
    11.3 cm
    Package 1 Length
    13.9 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    618 g
    Package 2 Height
    12.3 cm
    Package 2 width
    13 cm
    Package 2 Length
    18.7 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    40
    Package 3 Weight
    5.431 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU11.103.18 : MGU11.103.18_ROHS_CHINA_DECLARATION
    Description
    MGU11.103.18_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    MGU11.103.18_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU11.103.18 : MGU11.103.18_ROHS_DECLARATION
    Description
    MGU11.103.18_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    MGU11.103.18_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU11.103.18 : MGU11.103.18_REACH_DECLARATION
    Description
    MGU11.103.18_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    MGU11.103.18_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.