Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU2.502.18 Image
To be discontinued

MGU2.502.18

Green premium brand logo
Schneider Electric MGU2.502.18 Image
To be discontinued
MGU2.502.18
Green premium brand logo

Unica Basic Unica Colors - supplementary frame - 2 m - 1 gang - clip-in - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Supplementary frame
    aesthetic name
    Unica Colors
    Unica Basic
    number of modules
    2 modules
    number of gangs
    1 gang
    fixing mode
    Clip-in
    cover frame colour tint
    White
    Complementary
    material
    ASA + PC
    standards
    EN 60669-1
    depth
    13.5 mm
    width
    85 mm
    height
    90 mm
    net weight
    0.0097 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Window-cleaning fluid
    Liquid soap
    Ammonia
    Bleach
    Petrol
    Oil
    Acetone
    Alcohol
    UV resistant
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    9 g
    Package 1 Height
    0.75 cm
    Package 1 width
    8.5 cm
    Package 1 Length
    9 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    prp.document.label.format pdf
    Size 16.6 MB
    Date 2/3/17
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Unica Assembled A4 catalog - Solutions for your home (Version 6.1)
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    prp.document.label.format pdf
    Size 15.1 MB
    Date 2/3/17
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU2.502.18 : Unica Basic Unica Colors - supplementary frame - 2 m - 1 gang - clip-in - white
    Description
    Unica Basic Unica Colors - supplementary frame - 2 m - 1 gang - clip-in - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Unica Basic Unica Colors - supplementary frame - 2 m - 1 gang - clip-in - white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU2.502.18 : Unica Basic Unica Colors - supplementary frame - 2 m - 1 gang - clip-in - white
    Description
    Unica Basic Unica Colors - supplementary frame - 2 m - 1 gang - clip-in - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Unica Basic Unica Colors - supplementary frame - 2 m - 1 gang - clip-in - white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU2.502.18 : Unica Basic Unica Colors - supplementary frame - 2 m - 1 gang - clip-in - white
    Description
    Unica Basic Unica Colors - supplementary frame - 2 m - 1 gang - clip-in - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Unica Basic Unica Colors - supplementary frame - 2 m - 1 gang - clip-in - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.