Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU3.429.30 Image

MGU3.429.30

Schneider Electric MGU3.429.30 Image
MGU3.429.30

Unica - USB data connector - 1 module - aluminium

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    product or component type
    USB connector
    connector type
    USB 2.0
    electrical circuit type
    Data
    device presentation
    Mechanism
    colour tint
    Aluminium
    type of packing
    Group
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    quantity per set
    Set of 10
    sale per indivisible quantity
    1
    connections - terminals
    Screw terminals
    clamping connection capacity
    <= 1.5 mm² for stranded cable(s)
    <= 1.5 mm² for flexible cable(s)
    <= 1.5 mm² for rigid cable(s)
    wire stripping length
    8 mm
    material
    Thermoplastic ABS-UV stabilised: centre plate
    PC (polycarbonate) GF10 FR: casing
    height
    45 mm
    width
    22.5 mm
    depth
    28.3 mm
    embedding depth
    19.7 mm
    net weight
    0.0141 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…40 °C
    standards
    IEC 998-1
    IEC 998-2-1
    IP degree of protection
    IP21
    IK degree of protection
    IK04
    environmental characteristic
    Petrol
    Bleach
    Window-cleaning fluid
    Alcohol
    Acetone
    Oil
    UV resistant
    Ammonia
    Liquid soap
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    21.000 g
    Package 1 Height
    25.000 mm
    Package 1 width
    40.000 mm
    Package 1 Length
    100.000 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU3.429.30 : MGU3.429.30_ROHS_DECLARATION
    Description
    MGU3.429.30_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    MGU3.429.30_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.