Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU5.203.18ZD Image

MGU5.203.18ZD

Green premium brand logo
Schneider Electric MGU5.203.18ZD Image
MGU5.203.18ZD
Green premium brand logo

Unica - rocker switch - 2-way - 10 AX 250 VAC - 2 m - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Unica
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    Switch
    device presentation
    Mechanism with zamak fixing frame
    switch function
    1-pole 2-way
    number of rocker
    1
    device application
    Control
    provided equipment
    Internal power connection
    colour tint
    White (RAL 9003)
    Complementary
    rated current
    10 AX at 250 V AC 50/60 Hz
    electrical durability
    10000 cycles
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi = 0.3
    opening distance
    > 3 mm
    actuator
    Rocker
    number of modules
    2 modules
    connections - terminals
    Screwless terminals
    cable cross section
    0…2.5 mm² rigid cable
    0…2.5 mm² flexible cable
    material
    ASA + PC: mechanism cover
    Zamak: fixing frame
    surface finish
    Untreated
    fixing mode
    Screws
    width
    70.9 mm
    height
    70.9 mm
    depth
    34 mm
    embedding depth
    24 mm
    net weight
    0.0574 kg
    ambient air temperature for operation
    25…35 °C
    ambient air temperature for storage
    0…50 °C
    standards
    EN 60669-1
    EMC directive
    LV directive
    product certifications
    FR.ME63.B02736
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    environmental characteristic
    Oil
    Bleach
    Petrol
    Alcohol
    UV resistant
    Acetone
    Liquid soap
    Window-cleaning fluid
    Ammonia
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French2
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    prp.document.label.format pdf
    Size 16.6 MB
    Date 2/3/17
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 364.8 KB
    Date 11/29/19
    prp.document.label.format pdf
    Size 947.3 KB
    Date 5/15/18
    prp.document.label.format pdf
    Size 249.2 KB
    Date 6/5/14
    prp.document.label.format pdf
    Size 2.5 MB
    Date 1/27/14
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/5/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.203.18ZD : Unica - rocker switch - 2-way - 10 AX 250 VAC - 2 m - white
    Description
    Unica - rocker switch - 2-way - 10 AX 250 VAC - 2 m - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Unica - rocker switch - 2-way - 10 AX 250 VAC - 2 m - white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.203.18ZD : Unica - rocker switch - 2-way - 10 AX 250 VAC - 2 m - white
    Description
    Unica - rocker switch - 2-way - 10 AX 250 VAC - 2 m - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Unica - rocker switch - 2-way - 10 AX 250 VAC - 2 m - white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 144.1 KB
    Date 3/4/06
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.203.18ZD : Unica - rocker switch - 2-way - 10 AX 250 VAC - 2 m - white
    Description
    Unica - rocker switch - 2-way - 10 AX 250 VAC - 2 m - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Unica - rocker switch - 2-way - 10 AX 250 VAC - 2 m - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.